Proportional pressure control valve VPPX

The proportional valve VPPX from the valve family VPPM. With the freely programmable PID controller and external sensor input, even customer-specific tasks can be performed simply and easily. For maximum flexibility and optimum process quality.
  • Pressure regulating valve with additional sensor input
  • Programmable, freely adjustable PID controller
  • Multi-sensor control (cascade control)
  • Control characteristic adjustable via FCT (Festo Configuration Tool) software
  • Integrated pressure sensor with separate output
  • Pressure is maintained if the controller fails