Push-in fitting NPQH

The combination of a wide variety of tubing with surfaces that are chemically nickel plated and thus very corrosion resistant makes reliable push-in fitting NPQH truly multi-talented: food-safe, heat resistant to 150°C, and suitable for high pressures.
  • Solid-metal brass, chemically nickel-plated
  • High corrosion and chemical resistance
  • Highly resistant to temperatures and pressure
  • Food grade see www.festo.com/certificates/NPQH
  • Operating media compressed air, vacuum, water. Water according to manufacturer's declaration, see www.festo.com/certificates/NPQH
  • Straight design, L-shaped, T-shaped, Y-shaped, push-in bulkhead connector