Hit enter to search or ESC to close

Shut off valve MS4-EE

  • Grid dimension 40 mm
  • Electric 3/2-way valve for pressurizing and venting pneumatic installations
  • A muffler can be attached or the exhaust air can be ducted at port 3
  • Supply voltage 24 V DC, 110, 230 V AC
  • With optional pressure gauge and pressure sensor
  • With solenoid coil, without plug socket
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
9 Results
1-9 / 9 results
MS4-EE-1/4-10V24

Part No.:

542578

Pieces
MS4-EE-1/4-10V24-S

Part No.:

542598

Pieces
MS4-EE-1/4-10V24-S-Z

Part No.:

542599

Pieces
MS4-EE-1/4-10V24-Z

Part No.:

542579

Pieces
MS4-EE-1/4-V110

Part No.:

529535

Pieces
MS4-EE-1/4-V110-S

Part No.:

538719

Pieces
MS4-EE-1/4-V230

Part No.:

529537

Pieces
MS4-EE-1/8-10V24

Part No.:

542580

Pieces
MS4-EE-1/8-10V24-S

Part No.:

542600

Pieces