Solenoid valve VOVK
With a structural width of 5.9 mm, the miniature valve VOVK is extremely slimline and ideal for applications where the MHA1 is too big. Depending on the type of connection, up to 20 valves can be directly arranged in a row. With a pressure range of up to 7 bar or down to -0.9 bar in vacuum mode, the 3/2-way valve NC VOVK offers very high performance.
- Extra narrow: 5.9 mm width dimension
- Extremely small and lightweight
- Very low power consumption
- Variable connection concepts: flanged connection at bottom or front, front barbed fitting connection
- Ideal for control of small air flows