Standard valve with valve pilot control VSVA-F

Electrically actuated standard valves according to ISO 5599-1 with armature tube and pilot valve interface to ISO 15218.
  • Corresponds to ISO 5599-1
  • Robust metal housing
  • Comprehensive valve functions: 5/2, 5/3, 2x3/2, 2x2/2
  • Extensive range of electrical connection options
  • Wide range of voltage variants, direct and alternating voltages
  • Wide range of vertical stacking modules: pressure regulating valve, throttle plate, vertical pressure shut-off plate, etc.
  • Convenient valve configurator for selecting the desired valve type
  • Manifold assembly with a mixture of ISO sizes 1, 2, and 3 possible