Standards-based cylinder with measuring system DNCI

Profile cylinder based on ISO 15552 standard with fixed or adjustable cushioning and non-contact linear potentiometer.
  • ISO cylinder to ISO 15552
  • With integrated linear potentiometer for relative analog, contactless measurement
  • Suitable for servopneumatic applications with stepping motor driver CPX-CMAX, end-position controller CPX-CMPX, or SPC11 and measuring module CPX-CMIX
  • External piston rod thread
  • Piston rod variants
  • With optional recirculating ball bearing guide, clamping unit