Push-in fitting NPQH
The combination of a wide variety of tubing with surfaces that are chemically nickel plated and thus very corrosion resistant makes reliable push-in fitting NPQH truly multi-talented: food-safe, heat resistant to 150°C, and suitable for high pressures.
- Solid-metal brass, chemically nickel-plated
- High corrosion and chemical resistance
- Highly resistant to temperatures and pressure
- Food grade see www.festo.com/certificates/NPQH
- Operating media compressed air, vacuum, water. Water according to manufacturer's declaration, see www.festo.com/certificates/NPQH
- Straight design, L-shaped, T-shaped, Y-shaped, push-in bulkhead connector