Stopper cylinder DFST

The stopper cylinder DFST enables you to stop workpieces gently without vibrations or noise, thanks to its cushioned rocker lever mechanism. The adjustable working direction makes the DFST highly versatile, while its sturdy design allows it to handle impact loads of up to 800 kg.
  • Toggle lever design
  • Built-in, adjustable pneumatic shock absorber for smooth and adapted stopping
  • Up to 800 kg impact load
  • For position sensing on the piston
  • Adjustable active direction thanks to rotatable toggle lever arrangement (90°, 180°, 270°)
  • Lever locking mechanism
  • Toggle lever deactivator
  • Roller version made from polyamide or steel