Three-dimensional gantry YXCR

Cartesian robot for 3D movements. For long strokes up to 3000 mm in the X direction, also with high loads. For all-purpose use by combining various axis modules. Configure and order now, in just three steps using the Handling Guide Online!
  • Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
  • For three-dimensional movements in horizontal working spaces
  • Flexible working space due to scaleable strokes along the Y- and Z-axes
  • Serial kinematic drive concept based on toothed belt and spindle axes
  • Choice of vertical axis - pneumatic or electric
  • High mechanical rigidity and sturdy design
  • Universal applications
  • Especially suitable for very long strokes in every direction