Vacuum generator OVEH

The compact OVEH vacuum generator with integrated sensors and valve controller was specially developed for human-robot collaboration (HRC) and can be combined with many cobots and robots thanks to its universal robot interface. The low overall height in combination with a low tare weight ensures high dynamics.
  • Compact vacuum generator/valve combination with integrated sensors
  • Can be used with many different cobots and robots thanks to the mechanical robot interface to ISO 9409-1-50-4-M6
  • Vacuum level monitoring with integrated pressure sensor SPAE
  • Versatile control via digital I/O (PNP/NPN) or IO-Link®
  • Valve-controlled ejector impulse for safe handling
  • For applications with either high vacuum or high suction flow rate
  • Adapter plate for different applications
  • For safe human-robot collaboration
  • Sustainable manufacturing thanks to compact design and reduced use of materials