Vacuum generator, inches OVEM-I
Pure process reliability: OVEM monitors the set evacuation and ejection times for the cycle. Automatic fault notification included. Can be controlled conveniently from the PLC using IO-Link®. Comes with an air saving function to keep your compressed air costs to a minimum.
- Monitoring with vacuum sensor with IO-Link®
- Central electrical connection via an M12 plug
- Maintenance-free operation and reduced noise level through an integrated, open muffler
- Integrated compressed air filter with inspection window
- With optional air-saving function and LCD display
- Adjustable ejector pulse: precise and safe depositing of the workpiece