Valve manifold VTOP

VTOP brings order to your control application: Expand your positioners with modules for boosters, safety valves or compressed air treatment units – all without the need for external piping. The design is simple, easy to maintain, and can be easily upgraded.
  • Innovative, modular, compact complete solution for control applications
  • Modules such as fail-safe, volume booster and filter regulator can be combined with one another as desired, are easy to install, and can be extended and retrofitted without any problems
  • Patented integrated air ducting to supply all modules as well as actuator and positioner, without leak-prone, external pipework
  • Standardized mounting interface for direct attachment of a positioner according to VDI/VDE 3847-2
  • Optimized for positioner CMSH for controlling single and double-acting quarter turn and linear drives
  • Suitable for quarter turn actuators DFPD-C with mechanical interface according to VDI/VDE 3847-2 and for linear drives DFPI-NB3 based on ISO 15552
  • Sustainable in operation due to leakage reduction at sealing points