Valve manifold MPA-S with CPX-AP-A Terminal MPA-FB-AP
MPA-S, CPX-AP-A: Modular Terminal with maximum flexibility, fast commissioning and end-to-end AP communication
- Up to 15 Remote I/O modules can be freely combined in IP65/67
- Communication via Ethernet-based fieldbuses and AP system
- Integration of up to 128 valve functions/64 valve positions
- Three valve sizes with a flow rate of up to 670 l/min
- Safety functions (e.g. PUS, STO, SEZ, SDE) can be implemented quickly and easily
- Freely positionable voltage feed and separate voltage zones
- Simple commissioning with the Festo Automation Suite