Valve manifold with CPX terminal MPA-FB

Incredibly modular and versatile! The CPX interface on the valve manifold MPA is based on the internal bus system of the CPX, and uses this serial communication system for all the solenoid coils and electrical input and output functions.
  • Valve manifolds for universal applications
  • High-performance valves in a sturdy metal housing
  • Metal linking
  • Two valve sizes can be combined
  • Excellent communication thanks to serial linking
  • Fieldbus connection via CPX
  • Max. 128 pneumatic valves
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linkage
  • Up to 8 voltage zones