Pinch valve VZQH

The pinch valve VZQH is a hygienic, manually operated shut-off and dosing valve that combines the advantages of ball valves and diaphragm valves in an innovative way.
  • Manually operated 2/2 directional control valve for liquids, dusty media, solids and mixtures
  • Closed at 90° lever position, secured by locking the blue safety element
  • Automatic return to closed position (NC) when the hand lever is released by means of spring force
  • Can be latched every 15° via the blue safety element for an even media flow
  • Can be secured against unintentional actuation
  • Suitable for direct food contact according to European Regulation (EC) No. 1935/2004