Vacuum generator OVEL
Perfect for your highly dynamic, local handling applications in the electronics industry: the small, lightweight OVEL. With IO-Link® for simple commissioning and parameterization.
- Low-cost, compact vacuum generator
- Light weight
- Various performance levels and vacuum types
- Short switching times thanks to integrated air solenoid valves
- Quick, precise and safe placement of the workpiece via the ejector pulse
- Easy assembly
- Minimal installation costs
- Sustainable in operation due to reduction of the pressure level
- RA1 version with robot connection, enables fast integration in lightweight robot environment