Festo AX Energy Insights
Por favor, regístrese o ingrese como cliente para ver precios o solicitar una versión de prueba
Full transparency over the consumption of pneumatic and electrical energy in your machines and systems, and detect leaks early to save valuable energy thanks to integrated AI-based automatic leak detection.
Our Industrial App Energy Insights simplifies the entry into energy monitoring: With various options for sensor integration, an open sensor concept, and integrated AI models, you can establish comprehensive energy monitoring in just a few steps.
Start your journey towards energy-efficient automation now!
The Industrial App "Energy Insights" provides full transparency over the pneumatic and electrical energy consumption of machines and systems. Early detection of leaks is especially important—studies show that there is optimization potential of up to 50% in pneumatic networks. Undetected leaks lead to high energy losses and unnecessary costs.
Thanks to integrated AI-based leak detection, "Energy Insights" automatically and reliably identifies such losses, allowing you to respond quickly and save valuable energy. With its open sensor concept and flexible connection options, the app enables easy integration into existing systems and makes the entry into energy monitoring particularly straightforward.
Highlights:
- Continuous energy monitoring of compressed air and electrical energy
- Automatic leak detection thanks to AI fingerprinting and intelligent consumption analysis
- Works with sensors from Festo as well as third-party providers: pressure, flow, and electrical energy meters
- Simple visualizations and access via browser
- Provides transparency over consumption and helps track optimization measures
- Fixed price per sensor makes the investment easy to plan

Your Benefits:
- Energy consumption becomes transparent
- Leaks can be detected and fixed early, saving costs
- Breakdown into pneumatic and electrical energy for a comprehensive view of consumers
- Thanks to the open sensor concept, existing sensors as well as new sensors can be used
With Festo AX Energy Insights, you can choose from various package sizes.
The licenses consist of subscription licenses for an easy start and include updates throughout the entire duration.
Subscription licenses:
- Festo AX Energy Insights license package for connecting one energy sensor (pneumatic or electrical energy) (8244042, GASA-EI-CTR-12M-1)
- Festo AX Energy Insights license package for monitoring 10 energy sensors (pneumatic or electrical energy) (8244043, GASA-EI-CTR-12M-10)
- Festo AX Energy Insights license package for monitoring 20 energy sensors (8244044, GASA-EI-CTR-12M-20)
- Festo AX Energy Insights license package for monitoring 100 energy sensors (8244045, GASA-EI-CTR-12M-100)
- Festo AX Energy Insights license package for monitoring 1,000 energy sensors (8244046, GASA-EI-CTR-12M-1000)
Calculation examples:
- You want to monitor 5 energy sensors in your machine?
- Buy five times "GASA-EI-CTR-12M-1" or
- Buy once "GASA-EI-CTR-12M-10" and have 5 additional sensors available for expanding your installation
- You want to connect 20 energy sensors in your machines?
- Buy twice "GASA-EI-CTR-12M-10"
- You want to connect 230 energy sensors in your machines?
- Buy two "GASA-EI-CTR-12M-100", one "GASA-EI-CTR-12M-20", and one "GASA-EI-CTR-12M-10"
Features
- AI-based industrial app for energy monitoring of pneumatic and electrical energy consumers
- Health Score of energy consumption as a risk indicator for leaks or unusual consumption
The AX Energy Insights software is delivered as an OCI container. Therefore, an installed container runtime is required as the execution environment. As a customer, you will receive access to our container registry and can obtain the app through this registry. The process is described in the user manual/Application Note.
The Industrial App runs on industrial PCs, virtual machines (VMs), or other devices and computing instances that meet the following hardware requirements:
• CPU: minimum 4-core, x86-64 bit (Core i5 or higher)
• HDD: 120 GB or more
• RAM: 16 GB or more
• 1x Ethernet network interface
Please not that requirements can differ bsaed on the number of sensors mounted into the application.
And the following software requirements:
• Installed Docker runtime (OCI container)
• Docker Compose v2.0
• Web UI: optimized for WebKit-based browsers and Firefox
• UI is optimized for a resolution of 1024x768 or higher
Festo AX Energy Insights can connect sensors from different manufacturers. For pneumatics, these include pressure and flow sensors. For electrical energy, these are electrical energy meters.
The connection of the sensors to Festo AX Energy Insights is the responsibility of the customer. For selected scenarios, Festo provides so-called flows for Node-RED in the Festo support portal.