• Produkte
  • Downloads

Innovative and individual

The fully graphic TFT display makes the intuitive menu easy and very flexible to operate. Setpoint adjustment, stroke adaptation, a progressive rising edge or back pressure compensation are only some of the extensive functionalities of the VPWI. The valve stroke can optionally be returned as an actual value in percent or the pressure in port P2 in bar.

Wide range of applications

The VPWI incorporates two poppet valves and therefore does not have any internal air consumption. The material selection and very low leakage of the valve also make it very suitable for use with inert gases. The VPWI perfectly masters all application areas, whether for single-acting drives or in solutions for blowing air, cooling air and hot air generation or for inert gas applications.