• Produkte
  • Downloads
  • Diagramme

ELGD-BS-WD – the new generation of electric ball screw axes in wide design

The ball screw axis ELGD-BS-WD with innovative and optimally spaced, precision recirculating ball bearing guide and ball screw is protected by a permanently magnetic stainless steel cover strip. The portfolio includes four wide versions, ranging from 100 mm to 220 mm. The axis is already available with a maximum stroke of 2.5 m and two slide lengths.

A powerful axis series with excellent rigidity, large feed forces and durable guide system

The axis series ELGD with spindle and toothed belt drive is available in different sizes and can perform wide range of tasks in automation technology. The extensive portfolio with standard and wide versions can effortlessly carry out pick-and-place applications, 3D contouring for applying adhesive beads, as well as loading and unloading operations, inspections and packaging. The axes are perfectly suited for the electronics industry, packaging technology, machine building (including additive manufacturing), the automotive industry and many more.