Linear drive DFPI-200- -ND2P-C1V-NB3P-R-A

4587974

Loading...
Piston diameter
200 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
18850 N
Stroke
40 mm - 990 mm
Position detection
Via integrated displacement encoder