Quarter turn actuator DAPS-0030-090-RS2-F04-T6

553193

GTIN: 4052568195717

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
37.6 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T14