Quarter turn actuator DAPS-4000-090-RS3-F25

561695

GTIN: 4052568208882

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
4666 Nm
Swivel angle
90 deg
Flange hole pattern
F25
Shaft connection
T55