Quarter turn actuator DFPD-300-RP-90-RS60-F10-R3-C-VDE2

8102859

GTIN: 4052568455743

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
221 Nm
Swivel angle
90 deg
Flange hole pattern
F10
Shaft connection
T22