|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.11.0.657 30/11/2025
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Extension
Parameterization of IO-Link devices connected to a Festo IO-Link master
This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.
|
2.11.0.17 30/11/2025
|
CommissioningFile and language versions
|
|
|
Firmare für VTUG mit integrierten Eingängen
Firmware for VTUG with integrated Inputs
Supported systems:
- Ventilinsel VTUG (573606)
- VAEM-L1-S-8-8E-P-LKM8 (8120851)
- VAEM-L1-S-12-24E2A-P-LKM8 (8120852)
|
V03.01.12_107 11/09/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
|
v1.7.4 13/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
|
v1.8.4 13/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Supported systems:
- Operator unit CDSA-D3-RV (8126915)
|
0.1.0.9 08/06/2020
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-PN-M12
Supported systems:
- automation system CPX-AP-I (8094920)
- PROFINET interface CPX-AP-I-PN-M12 (8086607)
|
V1.5.15 11/07/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-A-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-A-EC-M12 (8129243)
- Remote I/O system CPX-AP-A (8079933)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Ventilinsel VTUX-A-S- (8000805)
- Ventilinsel VTUX-A-S-APA- (8000815)
|
v1.8.4 13/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware parallel VABX-A-P-EL-E12-APA
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-APA-SHUH (8189594)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Subbase kit VABX...(8000870)
|
v1.122.7 08/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware parallel VABX-A-P-EL-E12-API
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-API-SHUH (8189592)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Subbase kit VABX...(8000870)
|
v1.122.7 08/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware serial VABX-A-S-EL-E12-API-SHUH
- 8189593 / Interface VABX-A-S-EL-E12-API-SHUH
- 8000805 / used in complete terminal VTUX-A-S-...
- 8000815 / used in complete terminal VTUX-A-S-APA-...
- 8000870 / VABX...
|
v1.122.7 08/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware
IO-Link firmware for VTUX parallel interface
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-IOL-SHUH (8189591)
- Manifold sub-base VABX-A-P-EL-E12-IOS-SHUH (8189590)
|
V1.3.0 20/08/2024
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware serial VABX-A-S-BV-V4A
Supported systems:
- Manifold sub-base VABX-A-S-BV-AH-RV0XJAAAA (8196628)
- Manifold sub-base VABX-A-S-BV-AH-RVAAAA (8188466)
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
- Subbase kit VABX... (8000870)
|
v1.122.8 31/07/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware parallel VABX-A-P-EL-E34-APA
Supported systems:
- Subbase VABX-A-P-EL-E34-APA-SHUH (8216163)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Subbase kit VABX...(8000870)
|
v1.124.2 29/10/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware serial VABX-A-S-BV-V4C
Supported systems:
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
- Subbases VABX... (8000870)
|
v1.124.1 18/12/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware serial VABX-A-S-EL-E34-APA
Supported systems:
- Valve terminal VTUX-A-S- (8000805)
- Subbases VABX (8000870)
|
v1.124.1 10/09/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware parallel VABX-A-P-EL-E34-APA
Supported systems:
- Valve terminal VTUX-A-P- (8000800)
- Subbases VABX (8000870)
|
v1.124.1 10/09/2025
|
FirmwareFile and language versions
|
|
|
Firmware (VBH)
Firmware for serial vacuum subbase (VBH)
Supported systems:
- Manifold sub-base for vacuum VABX-A-S-VE-BH-VB010H (8213836)
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
- Subbase VABX (8000870)
|
V1.6.13 19/11/2025
|
FirmwareFile and language versions
|
|
|
Firmware (VBL)
Firmware for serial vacuum subbase (VBL)
Supported systems:VABX-A-S-VE-BH-VBxxL
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
- Subbase VABX (8000870)
|
V1.6.13 19/11/2025
|
FirmwareFile and language versions
|
|
|
Firmware CPX-AP-L-16NDI
|
v1.122.6 08/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware CPX-AP-L-16NDI8NDO
|
v1.122.6 08/05/2025
|
FirmwareFile and language versions
|
|
|
Firmware VP (Vacuum switching unit)
Firmware serial VABX-A-S-VP-VH
Supported systems:
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
- Subbase VABX...(8000870)
|
v1.6.13-g3f0b6cf 19/11/2025
|
FirmwareFile and language versions
|
|
|
EtherCAT XML
Supported systems:
- bus module CPX-E-EC (4080498)
|
11/12/2018
|
Device description fileFile and language versions
|
|
|
Ethernet/IP EDS
CPX-AP-I-EP EDS
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
|
2023-12-07 06/03/2024
|
Device description fileFile and language versions
|
|
|
IO-Link IODD for VTUG with integrated Inputs
8DI
Supported systems:
- Valve terminal VTUG (573606)
- VAEM-L1-S-8-8E-P-LKM8 (8120851)
|
V1.1 04/08/2025
|
Device description fileFile and language versions
|
|
|
IO-Link IODD for VTUG with integrated Inputs
16 DI 2 DO
Supported systems:
- Valve terminal VTUG (573606)
- VAEM-L1-S-12-24E2A-P-LKM8 (8120852)
|
V1.1 22/07/2025
|
Device description fileFile and language versions
|
|
|
IO-Link IODD for VTUX
Device Description Files
Supported systems: ---VTUX parallel---
VABX-A-P-EL-E12-IOL-SHUH (8189590)
VABX-A-P-EL-E12-IOS-SHUH (8189591)
|
V1.2.5 30/11/2023
|
Device description fileFile and language versions
|
|
|
PROFINET GSDML
Supported systems:
- Bus node CTEU-PN (2201471)
- Bus node CTEU-PN-EX1C (8107589)
|
2023-09-15
|
Device description fileFile and language versions
|
|
|
Festo Robotic & FTL
Software package for motion & robotic
Supported systems:
- automation system CPX-E /-EX1E (5237644)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- operator unit CDSA-D3-RV (8126915)
|
1.2.0.3 11/10/2024
|
Function elementsFile and language versions
|
|
|
Festo Robotic & FTL Extension for Visual Studio Code
The Visual Studio (VS) Code extension adds script language support for FTL (Festo Teach Language) to VS Code. It allows FTL programming of (robotic) applications that are controlled by Festo PLCs on CODESYS basis. The extension communicates via TCP/IP with the Festo PLC which has to be enabled by the user.
|
1.9.21 10/06/2025
|
Function elementsFile and language versions
|