Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST
2.11.1.7
05/05/2026
Firmware Package Firmware and device description file for CMMT-ST-...-PN

Supported systems:

  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
24.0.2.121
23/06/2023
Firmware Package Firmware and device description file for CMMT-ST-...-EP

Supported systems:

  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
24.0.2.121
23/06/2023
Firmware Package Firmware and device description file for CMMT-ST-...-EC

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
24.0.2.121
23/06/2023
EtherCAT XML
Supported systems:
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
24.0.2.121
23/06/2023
Ethernet/IP EDS EtherNet-IP EDS CMMT-ST-EP

Version changes:
EtherNet-IP EDS CMMT-ST-EP FW20.0.4

Supported systems:

  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
24.0.2.121
23/06/2023
PROFINET GSDML PROFINET GSDML CMMT-ST-PN

Version changes:

PROFINET GSDML CMMT-ST-PN FW20.0.4

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
24.0.2.121
23/06/2023
Application software FPosCR Host Lib, GSBE-R2-P For connecting the FPosCR Lib to higher-level controllers

With the Festo Positioning CNC Robotics Host Connector Library (FPosCR Host Lib), Festo kinematics equipped with FPosCR Lib (CNC, Robotics, Pick & Place functionalities) can be easily connected to a higher-level control system.

 

The communication technologies used are standard Ethernet-based fieldbus systems (network standards).
For example:

  • Modbus TCP for Festo controllers
  • Modbus TCP for Beckhoff controllers
  • Profinet for Mitsubishi controllers
  • Profinet for Siemens controllers
  • Ethernet/IP for Omron controllers
  • Ethernet/IP for Rockwell/Allen Bradley

 

You can find out for which combinations (network standard / superimposed controller (manufacturer / type)) client communication modules are currently available on www.festo.com or please refer to the documentation for the product.

 

The data exchange between the controller (equipped with FPosCR Lib) at the handling or robot and a superimposed controller is carried out using the so-called client-server principle. The FPosCR host communication server for this runs on the controller equipped with the FPosCR Lib on the handling or robot. The superimposed control system (e.g. plant, line or machine control) accesses this server via prepared client communication software modules / elements.

 

The client communication modules offered by Festo can be found on www.festo.com (in the sections 'Expert knowledge' (about the product) or 'Support').

 


FPosCR Host Lib offers the following functionalities and properties:

  • The communication server provides access to FPosCR functionalities via Modbus, Profinet and EtherNet/IP protocols
  • The client modules for Modbus TCP in conjunction with Festo controllers are already included in the FPosCR Lib
  • Client modules for other combinations (network standard / superimposed control (manufacturer / type)) can be obtained from www.festo.com (easy download)
  • All client devices support simple axis group control and movement commands, starting / controlling CNC sequences
  • Modbus TCP for Festo controllers is available as well as a 'Basic' client module and an 'Extended' client module
  • The 'Extended' client module offers coordinated sequence calls and individual method calls in addition to the basic range of functions
  • The user can implement his own robotics sequence on the server controller and simply start or control it via the client
  • Application Notes, with assistance for the effective implementation of the client building blocks in the customer's own code, are available via www.festo.com


Supported controllers / PLC (FPosCR Host Server-side):

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • controller CEPE-H8GB-128GB-M1 (8165401)

 

Part no of User License:

  • Festo Positioning CNC Robotics Host Connector Library (FPosCR Host Lib): 8232420

 

3.5.18.50
23/02/2026
Application software FPosCR Lib, GSBE-R1-P For CNC, Robotics or Pick & Place on Cartesian handling systems or robots from Festo

The library can be used to control Festo handling/robot systems (Cartesian) with CNC and robotics commands.

 

It, FPosCR Lib, is coordinated with the Electric Automation hardware portfolio from the Festo product catalogue. Which products (PLCs), drive controllers, kinematics, etc.) are supported by the library, see the technical description or the technical data sheet for the library.

 

Note: The optionally available FPosCR Host Lib software library (option, own part numbers 8232419, SW lic. 8232420) can be used to connect kinematics equipped with FPosCR Lib to a higher-level controller - via Ethernet-based Fieldbus systems. Details can be found on www.festo.com or in the documentation for the product.



FPosCR Lib provides following functionalities:

  • System configuration
  • Homing sequences for referencing all Axes of the system
  • CNC Motion (CncFile, CncRef, CncOutQue; CNC-Online Editor)
  • Robotics Motion (Linear motion, Point-to-Point motion, circular motion, Continuous-Path movements (contours), Switch-Point functionality... )
  • Pick and Place
  • Coordinate transformation
  • Message and Error handling
  • Web Visualization
  • Option: Host interface


Supported controllers / PLC:

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • controller CEPE-H8GB-128GB-M1 (8165401)

 

Supported drive controllers:

  • integrated drive EMCX-ST-42-L-7-C1-S-C0 (8061046)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-C0 (8061045)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-CO (4734580)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)

 

Part no of User License:

  • Festo Positioning CNC Robotics Library (FPosCR Lib): 8232417

 

3.5.18.50
26/02/2026
Application software GSAY-A4

Festo Positioning CNC Robotics (FPosCR) is based on the new SoftMotion/Robotics package from CODESYS.

Library for controlling Festo Handling Systems with CNC and Robotics commands.

Following features are provided:[\b]

  • System configuration
  • Homing Sequences for referencing all Axes of the System
  • CNC Motion (CncFile, CncRef, CncOutQue)
  • Robotics Motion (Linear motion, Point to Point motion, circular motion, ... )
  • Coordinate transformation
  • Error Handling
  • WebVisualization [\list]

    Following PLCs are supported:[\b]
    • Controller CECC-X-M1 (4407603)
    • Controller CECC-X-M1-MV (4407605)
    • Controller CECC-X-M1-MV-S1 (4407606)
    • Controller CPX-E-CEC-M1-PN (4252743) [\list]



Supported systems:

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • integrated drive EMCX-ST-42-L-7-C1-S-C0 (8061046)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-C0 (8061045)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-CO (4734580)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
3.5.16.51
29/06/2023
Function blocks Beckhoff TwinCAT PtP function blocks for Beckhoff TwinCAT 3

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the TwinCAT 3 development environment from Beckhoff.

Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C12-11A-P3-MP-S3 (8151397)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C18-11A-P3-MP-S3 (8166886)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-11A-P3-MP-S3 (8151393)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C2-3A-MP-S3 (8151391)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C25-11A-P3-MP-S3 (8166887)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C3-11A-P3-MP-S3 (8151394)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C4-3A-MP-S3 (8151392)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C7-11A-P3-MP-S3 (8151396)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.5.16.66
14/07/2026
Function blocks Beckhoff TwinCAT

CiA 402 motion library for Beckhoff TwinCAT 3 and TwinCAT 2 PLCs to support the drive-controlled homing with motor controller from Festo. This library supports the use of the TcMC and Tc2_MC2 motion library from Beckhoff for EtherCAT and CAN.

Version changes:
Changes compared to the previous version:

  • Error handling deactivated, if fb is inactive
  • Set modes of operation to default mode if nc-axis is not in OP at the beginning



Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
  • Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
  • Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C12-11A-P3-MP-S3 (8151397)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C18-11A-P3-MP-S3 (8166886)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-11A-P3-MP-S3 (8151393)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C2-3A-MP-S3 (8151391)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C25-11A-P3-MP-S3 (8166887)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C3-11A-P3-MP-S3 (8151394)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C4-3A-MP-S3 (8151392)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C7-11A-P3-MP-S3 (8151396)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.1.24.9
21/07/2026
Function blocks CODESYS PtP function blocks for Codesys 3.5

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the Codesys V3.5 development environment.

 

Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C12-11A-P3-MP-S3 (8151397)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C18-11A-P3-MP-S3 (8166886)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-11A-P3-MP-S3 (8151393)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C2-3A-MP-S3 (8151391)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C25-11A-P3-MP-S3 (8166887)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C3-11A-P3-MP-S3 (8151394)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C4-3A-MP-S3 (8151392)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C7-11A-P3-MP-S3 (8151396)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.5.16.66
30/06/2026
Function blocks CODESYS SoftMotion function blocks for CMMT-ST in Codesys 3.5

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
4.36.12.0
22/07/2026
Function blocks CODESYS
Festo Positioning Basic Library GSAY-A6-F0-Z4-1.0 for motion tasks of Festo Positioning Systems.

Range of functions:
  • System configuration
  • Homing
  • Jogging
  • Inching/Stepping
  • Move PTP
  • Executing CODESYS generated CNC Programs
  • Executing CNC Programs generated as G-Code based Text File
  • Message System


Content:
  • Application software Festo_Positioning_Basic_3
  • Base project for controller CECC-X with integrated drive EMCX-ST


Compatibility information:
  • Codesys pbF 3.5.7 Patch 2
  • TSP for CECC-X: 3.5.7.151 (Device description 3.5.7.34)
  • Firmware for CECC-X: 3.2.10
  • EMCX-ST (Integrated Drive) SoftMotion driver 3.5.7.2
  • CMMS-ST >=1.4.0.1.2
  • CMMP-AS >=4.0.1501.2.3


Supported systems:
  • Control block CPX-CEC-M1-V3 (3472765)
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • integrated drive EMCX-ST-42-L-7-C1-S-C0 (8061046)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-C0 (8061045)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-CO (4734580)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
3.5.12.60
29/09/2021
Function blocks CODESYS
Festo Synchronized Drive Control Library GSAY-A10-F0-Z4-V1-1.0 for Festo drives.

Range of functions:
  • Homing
  • Jogging
  • Inching/Stepping
  • Move Absolute
  • Camming
  • Gearing


Content:
  • Application software FestoSynchronizedDriveControl
  • Base project for controller CPX-E and the motor controller CMMP/CMMT


Compatibility information:
  • Codesys >= V3.5.10.40
  • Firmware CPX-E-CEC-M1-PN >= 3.1.4
  • CMMP-AS >= V4.0.1501.2.3
  • CMMT-ST/AS >= V4.0.19.1


Supported systems:
  • Controller CPX-E-CEC-M1-PN (4252743)


Supported systems:
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
3.5.12.66
10/11/2022
Function blocks CODESYS Modbus-TCP function blocks for Codesys 3.5

Library includes following function blocks:

  • Point-to-Point Movements



Version changes:

  • STW1.jog1 and STW1.jog2 are now reset when ModePos is changed
  • Start movement bits were moved to the end of the Function Block
  • ExecuteMode STW1.6 is directly linked to ZSW1.12 (AckStart)
  • Manual updated



Supported systems:

  • Parallel gripper HEPP-28-30-EP (8146670)
  • Parallel gripper HEPP-28-30-EP-B (8146669)
  • Parallel gripper HEPP-36-45-EP (8146665)
  • Parallel gripper HEPP-36-45-EP-B (8146664)
  • Parallel gripper HEPP-42-56-EP (8146660)
  • Parallel gripper HEPP-42-56-EP-B (8146659)
  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EP-S1 (8133357)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EP-S1 (8133356)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.5.15.8
25/03/2026
Function blocks Lenze PtP function blocks for Lenze PLC Desinger

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the PLC Designer development environment from Lenze.

 


Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C12-11A-P3-MP-S3 (8151397)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C18-11A-P3-MP-S3 (8166886)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-11A-P3-MP-S3 (8151393)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C2-3A-MP-S3 (8151391)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C25-11A-P3-MP-S3 (8166887)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C3-11A-P3-MP-S3 (8151394)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C4-3A-MP-S3 (8151392)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C7-11A-P3-MP-S3 (8151396)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.28.17.65
23/07/2026
Function blocks Lenze SM-Drive function blocks for Lenze PLC Desinger

SoftMotion (SM-Drive) library for servo drives with EtherCAT (CiA402) in the PLC Desinger development environment from Lenze.

Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.23.32.0
28/02/2023
Function blocks Omron CiA 402 homing function blocks for Symac Studio

CiA 402 motion library for Omron PLCs to support the drive-controlled homing with motor controller from Festo in Sysmac Studio.

 

Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801) Revision 08
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
4.1.0
21/07/2026
Function blocks Omron PtP function blocks for Omron Sysmac Studio

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the Sysmac Studio development environment from Omron.

 

Supported systems: 

  • Parallel gripper HEPP-28-30-EC (8146668)
  • Parallel gripper HEPP-28-30-EC-B (8146667)
  • Parallel gripper HEPP-36-45-EC (8146663)
  • Parallel gripper HEPP-36-45-EC-B (8146662)
  • Parallel gripper HEPP-42-56-EC (8146658)
  • Parallel gripper HEPP-42-56-EC-B (8146657)
  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)

  •  

    servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
1.3.1
21/07/2026
Function blocks Rockwell CMMT MotionLib

Point-to-point (PtP) and Motion (CIP-Sync) library for servo drives with Ethernet/IP in Studio 5000 from Rockwell.


Supported systems:

  • servo drive CMMT-AS-C12-11A-P3-EP-S1 (8133357)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EP-S1 (8133356)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.2
06/08/2026
Function blocks Siemens PtP function blocks for TiA portal

Library includes following function blocks:

  • Point-to-Point Movements
  • Extended process data channel (EPD)
  • Controllerdriven homing (AC4-Homing)
  • Full parameterization
  • Acyclic parameter access
  • Error messages
  • Parameterization of record table




Supported systems:

  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C12-11A-P3-PN-S1 (8133353)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C7-11A-P3-PN-S1 (8133352)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
4.2
25/03/2026
FFT - Festo Field Device Tool Maintenance of Ethernet based devices by Festo

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

V2.10.6.542
03/04/2025
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.