Generator vacuum OVPN

Generatorul de vacuum pe mai multe etape, OVPN este un generator de vacuum pentru aplicatii cu debite mari la vacuum scazut.
  • Vacuum generator with very high suction capacity ideal for porous materials
  • Nozzle technology with maximum energy efficiency
  • High initial suction rate
  • Reduced sound pressure level thanks to an integrated, open silencer
  • Can be used flexibly for centralised or decentralised vacuum generation
  • Foarte usor
  • Sustainable operation thanks to optimised air consumption