Proportional pressure control valve VPPE
VPPE is the most affordable proportional valve in the range. Available with and without display
- Pilot actuated pressure regulating valve
- Setpoint input as an analog voltage signal (4 ... 20 mA)
- Electrical connection via M12x1 plug, 4-pin
- With optional setpoint module
- Variant with display with three retrievable presets and digital controller electronics
- For simple control tasks
- Variants recommended for production facilities for the manufacture of lithium-ion batteries