Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Configuration package
Motor controller configuration and commissioning software

Supported systems:
  • Motor controller SEC-AC-24 (534815)
  • Motor controller SEC-AC-305 (192328)
  • Motor controller SEC-AC-305/P01 (193846)
  • Motor controller SEC-AC-305-CO-P01 (533781)
  • Motor controller SEC-AC-305-PB-P01 (533778)
  • Motor controller SEC-AC-508 (192330)
  • Motor controller SEC-AC-508/P01 (193847)
  • Motor controller SEC-AC-508-CO-P01 (533782)
  • Motor controller SEC-AC-508-PB-P01 (533779)
  • Software WMEMOC-3.3 (192547)
FCT - Festo Configuration Tool

Configuration and commissioning software for the multi-axis controller: CMXR-C2

  • FCT PlugIn CMXR-C2 v1.1.2.40
  • FCT PlugIn CMXR-C2 v1.0.3.10
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Controller CMXR-C2 (567869) Revision 06
1.3.0.286
29/02/2016
FCT - Festo Configuration Tool
Configuration and commissioning software for following electrical positioning controller: MTR-DCI, PlugIn for MTR-DCI V1.0.0.0 (I/O), PlugIn for MTR-DCI V1.1.2.0 (I/O), PlugIn for MTR-DCI V2.0.0.341 (I/O PB CO), PlugIn for MTR-DCI V2.1.1.4 (I/O PB CO DN)

Supported systems:
  • Motor unit MTR-DCI-62 (533754)
2.1.1.4
25/06/2013
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: SFC-DC
  • FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
  • FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
  • FCT PlugIn SFC-DC V1.0.1.6 (I/O)
  • Festo Configuration Tool v1.2.1.3


Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-IO (538912)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-IO (538913)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
3.0.1.19
03/05/2013
FCT - Festo Configuration Tool Configuration and commissioning software for the motor controller: CMMS-AS

Configuration and commissioning software for the motor controller: CMMS-AS

  • FCT PlugIn CMMS-AS v2.0.2.157
  • FCT PlugIn CMMS-AS v1.2.3.85
  • FCT PlugIn CMMS-AS v1.1.4.1
  • FCT PlugIn CMMS-AS v1.0.0.151
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Motor controller CMMS-AS-C4-3A-G2 (572986)
2.0.2.157
30/01/2014
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: CMMD-AS
  • FCT PlugIn CMMD-AS 2.0.2.154
  • FCT PlugIn CMMD-AS v1.0.3.34
  • Festo Configuration Tool v1.2.1.3


Supported systems:
  • Motor controller CMMD-AS-C8-3A (561406)
2.0.2.154
30/01/2014
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Extension Parameterization of IO-Link devices connected to a Festo IO-Link master

This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.

2.11.0.17
30/11/2025
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST
2.12.0.60130
11/08/2026
Festo Configuration Tool - FCT Plugin CMMS-ST Configuration and commissioning software for the servo drive CMMS-ST

Available Plug-in versions: V2.0.1 - V2.8.0

2.8.0.8
21/01/2022
Firmare für VTUG mit integrierten Eingängen Firmware for VTUG with integrated Inputs

Password for FW-Update over IO-Link: 1234

 

Supported systems:

  • Ventilinsel VTUG (573606)
  • VAEM-L1-S-8-8E-P-LKM8 (8120851)
  • VAEM-L1-S-12-16E2A-P-LKM8 (8120852)
V03.01.12_107
11/09/2025
Firmware
Supported systems:
  • Motor controller SEC-AC-24 (534815)
  • Motor controller SEC-AC-305 (192328)
  • Motor controller SEC-AC-305/P01 (193846)
  • Motor controller SEC-AC-305-CO-P01 (533781)
  • Motor controller SEC-AC-305-PB-P01 (533778)
  • Motor controller SEC-AC-508 (192330)
  • Motor controller SEC-AC-508/P01 (193847)
  • Motor controller SEC-AC-508-CO-P01 (533782)
  • Motor controller SEC-AC-508-PB-P01 (533779)
  • Software FB-S7/PB-SEC-AC-UNI-V3 (538386)
Firmware
This firmware can be loaded into the controller by using WinPISA. Associated programming software: WinPISA 4.5 Changes relative to Update III: - Fieldbus: DeviceNet2 with I/O protocol version 2.01 - additional system status flags - the I/O moduls type CP-..-CL are supported Changes relative to Update II: - DNCI drive family - Position registers support M commands - Setpoint specification via Profibus - Axis status flags

Supported systems:
  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • bus interface SPC200-COM-DN2 (540305)
  • bus interface SPC200-COM-IBS (170225)
  • bus interface SPC200-COM-PDP (170224)
  • Cover plate SPC200-BP (170229)
  • digital I/O SPC200-DIO (170179)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
4.93
01/04/2008
Firmware Firmware for CMMS-AS

Firmware for CMMS-AS-... All versions - V1.3.0.1.3 ... V1.4.0.2.10 - see Readme.txt

Supported systems:

  • Motor controller CMMS-AS-C4-3A-G2 (572986)
1.4.0.2.10
06/03/2015
Firmware
Firmware for CMMD-AS-... All versions - V1.4.0.3.1 ... V1.4.0.3.10 - see Readme.txt

Supported systems:
  • Motor controller CMMD-AS-C8-3A (561406)
1.4.0.3.10
06/03/2015
Firmware
Firmware for SFC-DC-CO Attention! Use this firmware version exclusively with hardware version 2.0 or higher (see type label Revision02 or higher)

Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364) Revision 04
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365) Revision 03
4.09
12/12/2018
Firmware
Firmware for SFC-DC-PB Attention! Use this firmware version exclusively with hardware version 2.0 or higher (see type label Revision02 or higher)

Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366) Revision 04
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367) Revision 03
4.09
12/12/2018
Firmware
Firmware for SFC-DC-DN Attention! Use this firmware version exclusively with hardware version 2.0 or higher (see type label Revision02 or higher)

Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368) Revision 04
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369) Revision 03
4.09
12/12/2018
Firmware
Firmware for SFC-DC-IO

Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-IO (538912) Revision 03
  • Motor controller SFC-DC-VC-3-E-H2-IO (538913) Revision 02
2.02
12/12/2018
Firmware Firmware for operator unit CDSB-A1

Supported systems:

  • Operator unit CDSB-A1 (8070984)
V3.0.0
Firmware Firmware CPX-AP-I-EP-M12

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
  • Remote I/O system CPX-AP-I (8094920)
v1.8.4
28/04/2026
Firmware Firmware CPX-AP-I-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Remote I/O system CPX-AP-I (8094920)
v1.9.5
29/04/2026
Firmware
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
08/06/2020
Firmware Firmware CPX-AP-I-4DI4DO-M8-3P

Supported systems:

  • Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-4DI4DO-M12-5P

Supported systems:

  • Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-8DI-M8-3P

Supported systems:

  • Digital input module CPX-AP-I-8DI-M8-3P (8086600)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-8DI-M12-5P

Supported systems:

  • Digital input module CPX-AP-I-8DI-M12-5P (8086602)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-4IOL-M12

Supported systems:

  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
  • Remote I/O system CPX-AP-I (8094920)
1.6.12
25/06/2026
Firmware Firmware CPX-AP-I-4AI-U-I-RTD-M12

Supported systems:

  • Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
  • Remote I/O system CPX-AP-I (8094920)
1.7.1
25/06/2026
Firmware Firmware VAEM-L1-S-12-AP

Supported systems:

  • Pneumatic interface VAEM-L1-S-12-AP (8081922)
  • Remote I/O system CPX-AP-I (8094920)
1.126.4
25/06/2026
Show 30 more results ...