Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Python (x86)
1.1.4
29/07/2026
FCT - Festo Configuration Tool
Configuration and commissioning software for the multi-axis controller CMXR-C1
  • FCT PlugIn CMXR-C1 v1.1.2.20
  • FCT PlugIn CMXR-C1 v1.0.6.2
  • Festo Configuration Tool v1.2.1.3


Supported systems:
  • Controller CMXR-C1 (552095)
1.1.2.20
17/07/2013
FCT - Festo Configuration Tool

Configuration and commissioning software for the multi-axis controller: CMXR-C2

  • FCT PlugIn CMXR-C2 v1.1.2.40
  • FCT PlugIn CMXR-C2 v1.0.3.10
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Controller CMXR-C2 (567869) Revision 06
1.3.0.286
29/02/2016
FCT - Festo Configuration Tool
Configuration and commissioning software for following electrical positioning controller: MTR-DCI, PlugIn for MTR-DCI V1.0.0.0 (I/O), PlugIn for MTR-DCI V1.1.2.0 (I/O), PlugIn for MTR-DCI V2.0.0.341 (I/O PB CO), PlugIn for MTR-DCI V2.1.1.4 (I/O PB CO DN)

Supported systems:
  • Motor unit MTR-DCI-62 (533754)
2.1.1.4
25/06/2013
FCT - Festo Configuration Tool
Configuration and commissioning software for the following motor controllers:
  • CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
  • CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
  • CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)


Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7 (547454)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
30/11/2011
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: SFC-DC
  • FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
  • FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
  • FCT PlugIn SFC-DC V1.0.1.6 (I/O)
  • Festo Configuration Tool v1.2.1.3


Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-IO (538912)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-IO (538913)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
3.0.1.19
03/05/2013
FCT - Festo Configuration Tool Configuration and commissioning software for the motor controller: CMMS-AS

Configuration and commissioning software for the motor controller: CMMS-AS

  • FCT PlugIn CMMS-AS v2.0.2.157
  • FCT PlugIn CMMS-AS v1.2.3.85
  • FCT PlugIn CMMS-AS v1.1.4.1
  • FCT PlugIn CMMS-AS v1.0.0.151
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Motor controller CMMS-AS-C4-3A-G2 (572986)
2.0.2.157
30/01/2014
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: CMMD-AS
  • FCT PlugIn CMMD-AS 2.0.2.154
  • FCT PlugIn CMMD-AS v1.0.3.34
  • Festo Configuration Tool v1.2.1.3


Supported systems:
  • Motor controller CMMD-AS-C8-3A (561406)
2.0.2.154
30/01/2014
FCT - Festo Configuration Tool - PlugIn
Setup for Festo Configuration Tool with CMAX plugIn
  • Festo Configuration Tool V1.3.1.1
  • CMAX PlugIn V2.3]
  • CMAX PlugIn V2.2
  • CMAX PlugIn V1.8
  • CMAX PlugIn V1.1
  • CMAX PlugIn V1.0


Version changes:
Version 2.3 Support of new firmware features
  • Record list with 128 records[*/]
  • Seperated target position and target force in the control data[*/]
  • Sign of Life bit[*/]
  • Control clamping unit of DGCI externally[*/]
  • Secondary actual value transmits error and warning[*/]
Other
  • The PlugIn can be used in Japanese language[*/]
  • A firmware version can be defined which is to be used for the component[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.333
13/09/2017
FED Designer
Supported systems:
  • Operator unit FED-1000 (543515)
  • Operator unit FED-2000 (543444)
  • Operator unit FED-3000 (573906)
  • Operator unit FED-301 (543438)
  • Operator unit FED-40 (541998)
  • Operator unit FED-400 (570864)
  • Operator unit FED-50 (533531)
  • Operator unit FED-5000 (543447)
  • Operator unit FED-501 (543440)
  • Operator unit FED-550 (570398)
  • Operator unit FED-60 (541999)
  • Operator unit FED-700 (543442)
  • Operator unit FED-770 (573905)
  • Operator unit FED-90 (533532)
6.10.01 built 02
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Extension Parameterization of IO-Link devices connected to a Festo IO-Link master

This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.

2.11.0.17
30/11/2025
Festo Automation Suite - WebIQ Extension WebIQ enables the creation of professional web HMIs with responsive designs for Festo AX Controls, functioning seamlessly on machines and mobile devices.

The user-friendly no-code/low-code environment ensures quick development cycles and easy integration.

2.12.0.60058
01/07/2026
Festo Configuration Tool - FCT Plugin CMMS-ST Configuration and commissioning software for the servo drive CMMS-ST

Available Plug-in versions: V2.0.1 - V2.8.0

2.8.0.8
21/01/2022
FMT - Festo Maintenance Tool Diagnosis of CPX valve terminals

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Ready for Windows 11

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • gateway CPX-IOT (8069773)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.22.3
25/03/2026
Firmare für VTUG mit integrierten Eingängen Firmware for VTUG with integrated Inputs

Password for FW-Update over IO-Link: 1234

 

Supported systems:

  • Ventilinsel VTUG (573606)
  • VAEM-L1-S-8-8E-P-LKM8 (8120851)
  • VAEM-L1-S-12-16E2A-P-LKM8 (8120852)
V03.01.12_107
11/09/2025
Firmware Firmware CPX-AP-I-EP-M12

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
  • Remote I/O system CPX-AP-I (8094920)
v1.8.4
28/04/2026
Firmware Firmware CPX-AP-I-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Remote I/O system CPX-AP-I (8094920)
v1.9.5
29/04/2026
Firmware
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
08/06/2020
Firmware Firmware CPX-AP-I-4DI4DO-M8-3P

Supported systems:

  • Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-4DI4DO-M12-5P

Supported systems:

  • Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-8DI-M8-3P

Supported systems:

  • Digital input module CPX-AP-I-8DI-M8-3P (8086600)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-8DI-M12-5P

Supported systems:

  • Digital input module CPX-AP-I-8DI-M12-5P (8086602)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-4IOL-M12

Supported systems:

  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
  • Remote I/O system CPX-AP-I (8094920)
1.6.12
25/06/2026
Firmware Firmware CPX-AP-I-4AI-U-I-RTD-M12

Supported systems:

  • Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
  • Remote I/O system CPX-AP-I (8094920)
1.7.1
25/06/2026
Firmware Firmware VAEM-L1-S-12-AP

Supported systems:

  • Pneumatic interface VAEM-L1-S-12-AP (8081922)
  • Remote I/O system CPX-AP-I (8094920)
1.126.4
25/06/2026
Firmware Firmware VAEM-L1-S-24-AP

Supported systems:

  • Electrical interface VAEM-L1-S-24-AP (8081923)
  • Remote I/O system CPX-AP-I (8094920)
1.126.4
25/06/2026
Firmware Firmware VMPAL-EPL-AP

Supported systems:

  • End plate VMPAL-EPL-AP (8087171)
  • Remote I/O system CPX-AP-I (8094920)
1.126.4
25/06/2026
Firmware Firmware CPX-AP-I-4DI-M8-3P

Supported systems:

  • Digital input module CPX-AP-I-4DI-M8-3P (8086605)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-PN-M12

Supported systems:

  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • Remote I/O system CPX-AP-I (8094920)
1.5.25
25/06/2026
Show 30 more results ...