Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Function blocks Lenze SM-Drive function blocks for Lenze PLC Desinger

SoftMotion (SM-Drive) library for servo drives with EtherCAT (CiA402) in the PLC Desinger development environment from Lenze.

Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.23.32.0
28/02/2023
Function blocks Rockwell Parameterisation and control Motion Terminal VTEM

Library valid as of FW version 4.26.x

Library for Rockwell controllers

Created with Rockwell RSLogix 5000 v16.05.00

Supported systems:

  • Motion Terminal VTEM (8047502)
V31.3.05
12/11/2024
Vision Sensor Configuration Studio Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX
  • Description: Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX mit Funktionen zum Ändern der Firmware, Einstellen der Netzwerkeigenschaften, Einrichten der Vision Sensoren, Erstellen der Prüfprogramme und zum Berechnen der optischen Verhältnisse. Die Software besteht aus den Modulen "Vision Sensor Device Manager", "Vision Sensor Configuration Studio" und "Vision Sensor Visualisation Studio" sowie dem Optik-Berechnungstool „SBS Calculator.
V2.4.4.4. build 15
10/05/2023
URCap Software DHEF

Supported systems:

  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
1.1.1
29/06/2020
URCap Software EHPS

Supported systems:

  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.3
29/06/2020
USB driver
Installer for Festo CPX USB Driver Version 6.6.1 WHQL certified by Microsoft. USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09. only. Supported OS: Windows XP/2003/Vista/Windows 7 (32/64 Bit).

Supported systems:
  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7.3
19/05/2016
VDMA library Soft-start and exhaust valves

Various software tools (Sistema from IFA, PAScal from Pilz, TIA from Siemens, EPLAN) can be used to evaluate safety-related parts of control systems in accordance with ISO 13849-1. To make working with these software tools as easy and convenient as possible, various libraries are provided for the VDMA 66413 interface. Here:
VDMA library with reliability parameters for the soft-start and quick exhaust valves of the MS..-SV-... series.

1.10
05/02/2024