|
|
Configuration package
Motor controller configuration and commissioning software
Supported systems:
- Motor controller SEC-AC-24 (534815)
- Motor controller SEC-AC-305 (192328)
- Motor controller SEC-AC-305/P01 (193846)
- Motor controller SEC-AC-305-CO-P01 (533781)
- Motor controller SEC-AC-305-PB-P01 (533778)
- Motor controller SEC-AC-508 (192330)
- Motor controller SEC-AC-508/P01 (193847)
- Motor controller SEC-AC-508-CO-P01 (533782)
- Motor controller SEC-AC-508-PB-P01 (533779)
- Software WMEMOC-3.3 (192547)
|
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the multi-axis controller: CMXR-C2
- FCT PlugIn CMXR-C2 v1.1.2.40
- FCT PlugIn CMXR-C2 v1.0.3.10
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Controller CMXR-C2 (567869) Revision 06
|
1.3.0.286 29/02/2016
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for following electrical positioning controller: MTR-DCI, PlugIn for MTR-DCI V1.0.0.0 (I/O), PlugIn for MTR-DCI V1.1.2.0 (I/O), PlugIn for MTR-DCI V2.0.0.341 (I/O PB CO), PlugIn for MTR-DCI V2.1.1.4 (I/O PB CO DN)
Supported systems:
- Motor unit MTR-DCI-62 (533754)
|
2.1.1.4 25/06/2013
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: SFC-DC
- FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
- FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
- FCT PlugIn SFC-DC V1.0.1.6 (I/O)
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller SFC-DC-VC-3-E-H0-CO (540364)
- Motor controller SFC-DC-VC-3-E-H0-DN (540368)
- Motor controller SFC-DC-VC-3-E-H0-IO (538912)
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-CO (540365)
- Motor controller SFC-DC-VC-3-E-H2-DN (540369)
- Motor controller SFC-DC-VC-3-E-H2-IO (538913)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)
|
3.0.1.19 03/05/2013
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: CMMS-AS
Configuration and commissioning software for the motor controller: CMMS-AS
- FCT PlugIn CMMS-AS v2.0.2.157
- FCT PlugIn CMMS-AS v1.2.3.85
- FCT PlugIn CMMS-AS v1.1.4.1
- FCT PlugIn CMMS-AS v1.0.0.151
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller CMMS-AS-C4-3A-G2 (572986)
|
2.0.2.157 30/01/2014
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: CMMD-AS
- FCT PlugIn CMMD-AS 2.0.2.154
- FCT PlugIn CMMD-AS v1.0.3.34
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller CMMD-AS-C8-3A (561406)
|
2.0.2.154 30/01/2014
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.12.0.436 30/05/2026
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Extension
Parameterization of IO-Link devices connected to a Festo IO-Link master
This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.
|
2.11.0.17 30/11/2025
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Plug-in
Plug-in for the configuration and parametrisation of the servo drive CMMT-ST
|
2.12.0.60130 11/08/2026
|
CommissioningFile and language versions
|
|
|
Festo Configuration Tool - FCT Plugin CMMS-ST
Configuration and commissioning software for the servo drive CMMS-ST
Available Plug-in versions: V2.0.1 - V2.8.0
|
2.8.0.8 21/01/2022
|
CommissioningFile and language versions
|
|
|
Firmare für VTUG mit integrierten Eingängen
Firmware for VTUG with integrated Inputs
Supported systems:
- Ventilinsel VTUG (573606)
- VAEM-L1-S-8-8E-P-LKM8 (8120851)
- VAEM-L1-S-12-24E2A-P-LKM8 (8120852)
|
V03.01.12_107 11/09/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Supported systems:
- Motor controller SEC-AC-24 (534815)
- Motor controller SEC-AC-305 (192328)
- Motor controller SEC-AC-305/P01 (193846)
- Motor controller SEC-AC-305-CO-P01 (533781)
- Motor controller SEC-AC-305-PB-P01 (533778)
- Motor controller SEC-AC-508 (192330)
- Motor controller SEC-AC-508/P01 (193847)
- Motor controller SEC-AC-508-CO-P01 (533782)
- Motor controller SEC-AC-508-PB-P01 (533779)
- Software FB-S7/PB-SEC-AC-UNI-V3 (538386)
|
|
FirmwareFile and language versions
|
|
|
Firmware
This firmware can be loaded into the controller by using WinPISA. Associated programming software: WinPISA 4.5 Changes relative to Update III: - Fieldbus: DeviceNet2 with I/O protocol version 2.01 - additional system status flags - the I/O moduls type CP-..-CL are supported
Changes relative to Update II: - DNCI drive family - Position registers support M commands - Setpoint specification via Profibus - Axis status flags
Supported systems:
- Axis controller housing SPC200-CPU-4 (170173)
- Axis controller housing SPC200-CPU-6 (170174)
- Axis controller SPC200/P01 (170521)
- Axis controller SPC200/P02 (170522)
- Axis controller SPC200/P04 (187812)
- Axis controller SPC200/P05 (187813)
- Axis controller SPC200/P07 (187815)
- Axis controller SPC200/P08 (187816)
- bus interface SPC200-COM-DN2 (540305)
- bus interface SPC200-COM-IBS (170225)
- bus interface SPC200-COM-PDP (170224)
- Cover plate SPC200-BP (170229)
- digital I/O SPC200-DIO (170179)
- Operator unit SPC200-MMI-1 (170226)
- Power supply SPC200-PWR-AIF (170175)
- Serial interface module SPC200-MMI-DIAG (170176)
- Setpoint module SPC200-2AI-U (170177)
- Sub controller SPC200-SCU-AIF (178311)
|
4.93 01/04/2008
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for CMMS-AS
Firmware for CMMS-AS-... All versions - V1.3.0.1.3 ... V1.4.0.2.10 - see Readme.txt
Supported systems:
- Motor controller CMMS-AS-C4-3A-G2 (572986)
|
1.4.0.2.10 06/03/2015
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for CMMD-AS-...
All versions - V1.4.0.3.1 ... V1.4.0.3.10 - see Readme.txt
Supported systems:
- Motor controller CMMD-AS-C8-3A (561406)
|
1.4.0.3.10 06/03/2015
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for SFC-DC-CO
Attention!
Use this firmware version exclusively with hardware version 2.0 or higher
(see type label Revision02 or higher)
Supported systems:
- Motor controller SFC-DC-VC-3-E-H0-CO (540364) Revision 04
- Motor controller SFC-DC-VC-3-E-H2-CO (540365) Revision 03
|
4.09 12/12/2018
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for SFC-DC-PB
Attention!
Use this firmware version exclusively with hardware version 2.0 or higher
(see type label Revision02 or higher)
Supported systems:
- Motor controller SFC-DC-VC-3-E-H0-PB (540366) Revision 04
- Motor controller SFC-DC-VC-3-E-H2-PB (540367) Revision 03
|
4.09 12/12/2018
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for SFC-DC-DN
Attention!
Use this firmware version exclusively with hardware version 2.0 or higher
(see type label Revision02 or higher)
Supported systems:
- Motor controller SFC-DC-VC-3-E-H0-DN (540368) Revision 04
- Motor controller SFC-DC-VC-3-E-H2-DN (540369) Revision 03
|
4.09 12/12/2018
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for SFC-DC-IO
Supported systems:
- Motor controller SFC-DC-VC-3-E-H0-IO (538912) Revision 03
- Motor controller SFC-DC-VC-3-E-H2-IO (538913) Revision 02
|
2.02 12/12/2018
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for operator unit CDSB-A1
Supported systems:
- Operator unit CDSB-A1 (8070984)
|
V3.0.0
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
- Remote I/O system CPX-AP-I (8094920)
|
v1.8.4 28/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
- Remote I/O system CPX-AP-I (8094920)
|
v1.9.5 29/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Supported systems:
- Operator unit CDSA-D3-RV (8126915)
|
0.1.0.9 08/06/2020
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M8-3P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M12-5P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-8DI-M8-3P (8086600)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M12-5P
Supported systems:
- Digital input module CPX-AP-I-8DI-M12-5P (8086602)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4IOL-M12
Supported systems:
- IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
- Remote I/O system CPX-AP-I (8094920)
|
1.6.12 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4AI-U-I-RTD-M12
Supported systems:
- Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
- Remote I/O system CPX-AP-I (8094920)
|
1.7.1 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VAEM-L1-S-12-AP
Supported systems:
- Pneumatic interface VAEM-L1-S-12-AP (8081922)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|