- Festo AX Motion Insights Electric
Este producto ya está disponible en la tienda online de Festo. Ir al producto → Avoid machine downtimes due to component failure with continuous AI-based monitoring of your electromechanical drives. Our industrial app AX Motion Insights Electric makes it easy to get started with condition-based maintenance of the electric drive chain: thanks to standardized AI models and a user-friendly UI, commissioning and operation is just a few clicks away. Start your AI journey now!
- Festo Learning Experience for Industry – 1-Year-Subscription
The Festo Learning Experience (LX) for Industry is our all-in-one plattform solution for digital learning with access to all contents, features and the AI supported authoring tool - for your perfect Learning Experience from small to large enterprises.
- - Festo AX Energy Insights
This product is now available in the Festo Online Shop. Go to product → Full transparency over the consumption of pneumatic and electrical energy in your machines and systems, and detect leaks early to save valuable energy thanks to integrated AI-based automatic leak detection. Our Industrial App Energy Insights simplifies the entry into energy monitoring: With various options for sensor integration, an open sensor concept, and integrated AI models, you can establish comprehensive energy monitoring in just a few steps. Start your journey towards energy-efficient automation now!
- FluidSIM 365 – 1 año de suscripción
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- - Festo AX Motion Insights Pneumatic
Este producto ya está disponible en la tienda online de Festo. Ir al producto → Avoid machine downtimes due to component failure with continuous AI-based cylinder monitoring. Our AX Motion Insights Pneumatic industrial app makes it easy to get started with condition-based maintenance of pneumatic components: Thanks to standardized AI models and a user-friendly UI, commissioning is done with just a few mouse clicks. Start your AI journey now!
- AX Smartenance SAP Connector (SSC)
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- Festo AX Data Access
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- Selectable pressure level (ECO)
Save energy by setting several pressure levels. Simply set the pressure for the selected movements to a reduced level. Additionally, you can control the speed with the flow control valve setting.
- - Smartenance - Gerenciador Digital de Mantenimiento
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- Paquete de expansión
Este paquete de expansión para el kit de servoprensado YJKP incluye control de fuerza, una conexión OPC UA y el secuenciador extendido, entre otras cosas.
- - CPX-E-CEC Motion & Robotic - PTP License
The software license Motion & Robotik for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
- - CPX-E-CEC Motion & Robotic - CP License
The software license Motion & Robotic for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
- - Flow Control
Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.
- - Festo Positioning CNC Robotics (FPosCR)
With our FPosCR application software library, different motion and robotics solutions can be created quickly and safely.
- - FESS Portal - Pneumatics Sustainability Check - Subscription License
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- Festo Learning Experience - Suscripción básica
Festo LX es nuestro portal de aprendizaje digital para experiencias de aprendizaje individuales.Ofrece contenidos de aprendizaje didácticamente preparados para muchas áreas técnicas. Festo LX se basa en Nuggets de Aprendizaje multimedia que pueden adaptarse y combinarse fácilmente para formar Rutas de Aprendizaje individuales.Puede suscribirse a Festo LX para un número seleccionado de usuarios y empezar a aprender digitalmente con nosotros hoy mismo.
- - PA-Toolkit
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- Solución esquemática Eplan Project
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item.
- FluidDraw 365
You can now easily find this item in our online shop at www.festo.com. The link below provides direct access to the relevant item. Please note that the trial license must still be requested using the “Trial” button shown below.
- Regulación de presión proporcional
Ahorro de espacio y costes de hardware: reúna dos regulaciones de presión proporcionales individuales e independientes en una sola válvula, ¡también con vacío!
- - Regulación de presión proporcional basada en modelos
Prescinda de sensores externos gracias a la regulación basada en modelos. Configurando unos pocos parámetros del sistema como la longitud y el diámetro de los tubos flexibles y el tamaño de los cilindros, la regulación anticipada procura la máxima precisión, ya que con esta app pueden compensarse una caída de presión en el tubo flexible y el volumen mediante técnica de regulación.
- - Soft Stop
¡Acorte los tiempos de ciclo hasta en un 70%! Con "Soft Stop" puede implementar un movimiento de posicionamiento muy dinámico pero suave sin amortiguadores propensos al desgaste. Esto reduce los tiempos de mantenimiento, aumenta la vida útil de su sistema y, por lo tanto, mejora su productividad.
- - Preajuste del tiempo en movimiento
Puesta en funcionamiento rápida y sencilla, estabilidad durante el funcionamiento: tan solo debe ajustar el tiempo de desplazamiento para la entrada y la salida. El tiempo en movimiento se programa adaptando la función de estrangulación del aire de salida, y luego se mantiene. En caso de factores como una fricción elevada debido al desgaste, el sistema adapta los valores automáticamente.
- - Biblioteca para el monitoreo de condiciones del sistema compacto de manipulación YXMx
¡Mantenimiento, consumo energético y procesos de fabricación en un mismo software! El paquete de software para Condition Monitoring supervisa los parámetros de servicio y los valores actuales del sistema de manipulación compacto YXMx.
- - Biblioteca básica de posicionamiento
La biblioteca básica de posicionamiento de Festo ofrece funciones básicas para la puesta en marcha y el posicionamiento de los sistemas de manipulación de Festo.
-