|
|
Python (x86)
|
1.1.1 17/12/2025
|
AppFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the multi-axis controller CMXR-C1
- FCT PlugIn CMXR-C1 v1.1.2.20
- FCT PlugIn CMXR-C1 v1.0.6.2
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Controller CMXR-C1 (552095)
|
1.1.2.20 17/07/2013
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the multi-axis controller: CMXR-C2
- FCT PlugIn CMXR-C2 v1.1.2.40
- FCT PlugIn CMXR-C2 v1.0.3.10
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Controller CMXR-C2 (567869) Revision 06
|
1.3.0.286 29/02/2016
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for following electrical positioning controller: MTR-DCI, PlugIn for MTR-DCI V1.0.0.0 (I/O), PlugIn for MTR-DCI V1.1.2.0 (I/O), PlugIn for MTR-DCI V2.0.0.341 (I/O PB CO), PlugIn for MTR-DCI V2.1.1.4 (I/O PB CO DN)
Supported systems:
- Motor unit MTR-DCI-62 (533754)
|
2.1.1.4 25/06/2013
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the following motor controllers:
- CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
- CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
- CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)
Supported systems:
- Motor controller CMMP-AS-C10-11A-P3 (551024)
- Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
- Motor controller CMMP-AS-C2-3A (550041)
- Motor controller CMMP-AS-C2-3A-C1 (1669371)
- Motor controller CMMP-AS-C5-11A-P3 (551023)
- Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
- Motor controller CMMP-AS-C5-3A (550042)
- Motor controller CMMP-AS-C5-3A-C1 (1669372)
- Motor controller CMMS-AS-C4-3A (552741)
- Motor controller CMMS-AS-C4-3A-G2 (572986)
- Motor controller CMMS-ST-C8-7 (547454)
- Motor controller CMMS-ST-C8-7-G2 (572211)
|
30/11/2011
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: SFC-DC
- FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
- FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
- FCT PlugIn SFC-DC V1.0.1.6 (I/O)
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller SFC-DC-VC-3-E-H0-CO (540364)
- Motor controller SFC-DC-VC-3-E-H0-DN (540368)
- Motor controller SFC-DC-VC-3-E-H0-IO (538912)
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-CO (540365)
- Motor controller SFC-DC-VC-3-E-H2-DN (540369)
- Motor controller SFC-DC-VC-3-E-H2-IO (538913)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)
|
3.0.1.19 03/05/2013
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: CMMS-AS
Configuration and commissioning software for the motor controller: CMMS-AS
- FCT PlugIn CMMS-AS v2.0.2.157
- FCT PlugIn CMMS-AS v1.2.3.85
- FCT PlugIn CMMS-AS v1.1.4.1
- FCT PlugIn CMMS-AS v1.0.0.151
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller CMMS-AS-C4-3A-G2 (572986)
|
2.0.2.157 30/01/2014
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool
Configuration and commissioning software for the motor controller: CMMD-AS
- FCT PlugIn CMMD-AS 2.0.2.154
- FCT PlugIn CMMD-AS v1.0.3.34
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller CMMD-AS-C8-3A (561406)
|
2.0.2.154 30/01/2014
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool - PlugIn
Setup for Festo Configuration Tool with CMAX plugIn
- Festo Configuration Tool V1.3.1.1
- CMAX PlugIn V2.3]
- CMAX PlugIn V2.2
- CMAX PlugIn V1.8
- CMAX PlugIn V1.1
- CMAX PlugIn V1.0
Version changes: Version 2.3
Support of new firmware features
- Record list with 128 records[*/]
- Seperated target position and target force in the control data[*/]
- Sign of Life bit[*/]
- Control clamping unit of DGCI externally[*/]
- Secondary actual value transmits error and warning[*/]
Other
- The PlugIn can be used in Japanese language[*/]
- A firmware version can be defined which is to be used for the component[*/]
Supported systems:
- Axis controller CPX-CMAX-C1-1 (548932)
- Terminal CPX (197330)
|
2.3.1.333 13/09/2017
|
CommissioningFile and language versions
|
|
|
FED Designer
Supported systems:
- Operator unit FED-1000 (543515)
- Operator unit FED-2000 (543444)
- Operator unit FED-3000 (573906)
- Operator unit FED-301 (543438)
- Operator unit FED-40 (541998)
- Operator unit FED-400 (570864)
- Operator unit FED-50 (533531)
- Operator unit FED-5000 (543447)
- Operator unit FED-501 (543440)
- Operator unit FED-550 (570398)
- Operator unit FED-60 (541999)
- Operator unit FED-700 (543442)
- Operator unit FED-770 (573905)
- Operator unit FED-90 (533532)
|
6.10.01 built 02
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.12.0.436 30/05/2026
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Extension
Parameterization of IO-Link devices connected to a Festo IO-Link master
This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.
|
2.11.0.17 30/11/2025
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - WebIQ Extension
WebIQ enables the creation of professional web HMIs with responsive designs for Festo AX Controls, functioning seamlessly on machines and mobile devices.
The user-friendly no-code/low-code environment ensures quick development cycles and easy integration.
|
2.11.0.12 27/11/2025
|
CommissioningFile and language versions
|
|
|
Festo Configuration Tool - FCT Plugin CMMS-ST
Configuration and commissioning software for the servo drive CMMS-ST
Available Plug-in versions: V2.0.1 - V2.8.0
|
2.8.0.8 21/01/2022
|
CommissioningFile and language versions
|
|
|
FMT - Festo Maintenance Tool
Diagnosis of CPX valve terminals
The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).
Ready for Windows 11
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- gateway CPX-IOT (8069773)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
4.22.3 25/03/2026
|
CommissioningFile and language versions
|
|
|
Firmare für VTUG mit integrierten Eingängen
Firmware for VTUG with integrated Inputs
Supported systems:
- Ventilinsel VTUG (573606)
- VAEM-L1-S-8-8E-P-LKM8 (8120851)
- VAEM-L1-S-12-24E2A-P-LKM8 (8120852)
|
V03.01.12_107 11/09/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
- Remote I/O system CPX-AP-I (8094920)
|
v1.8.4 28/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
- Remote I/O system CPX-AP-I (8094920)
|
v1.9.5 29/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Supported systems:
- Operator unit CDSA-D3-RV (8126915)
|
0.1.0.9 08/06/2020
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M8-3P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M12-5P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-8DI-M8-3P (8086600)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M12-5P
Supported systems:
- Digital input module CPX-AP-I-8DI-M12-5P (8086602)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4IOL-M12
Supported systems:
- IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
- Remote I/O system CPX-AP-I (8094920)
|
1.6.12 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4AI-U-I-RTD-M12
Supported systems:
- Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
- Remote I/O system CPX-AP-I (8094920)
|
1.7.1 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VAEM-L1-S-12-AP
Supported systems:
- Pneumatic interface VAEM-L1-S-12-AP (8081922)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VAEM-L1-S-24-AP
Supported systems:
- Electrical interface VAEM-L1-S-24-AP (8081923)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VMPAL-EPL-AP
Supported systems:
- End plate VMPAL-EPL-AP (8087171)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-4DI-M8-3P (8086605)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-PN-M12
Supported systems:
- PROFINET interface CPX-AP-I-PN-M12 (8086607)
- Remote I/O system CPX-AP-I (8094920)
|
1.5.25 25/06/2026
|
FirmwareFile and language versions
|