Other pneumatic devices >
Reservoirs
Type
Volume
Information on air
reservoir materials Conforms to
Condensate drain
connection
Description
Air reservoir
VZS
20 litres
Steel,
Painted
EN 286-1
G3/8
• Compensation of pressure
fluctuations
• Provision of large quantities of
compressed air for supplying fast
pulsing drives
• Volume up to 20 litres
• With condensate drain
online:
vzs
Air reservoir
CRVZS
0.1 litres,
0.4 litres,
0.75 litres,
2 litres,
5 litres,
10 litres,
20 litres
High-alloy stainless
steel
AD 2000
G3/8
• Corrosion-resistant
• Volume up to 20 litres
• Available with condensate drain
• The reservoirs can be used to
compensate pressure fluctuations,
and act as accumulators in the event
of sudden air consumption
• Provision of large quantities of
compressed air for supplying fast
pulsing drives
• Designs in accordance with EU
Pressure Equipment Directive
online:
Silencers
Type
Information on silencer
insert materials
Pneumatic connection
Noise level
Description
Silencer
U
Bronze,
PE
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
M3,
M5,
NPT3/4-14,
PK-3,
PK-4
65 ... 84 dB(A)
• Compact design, plastic or die-cast
zinc
• Barbed fitting or threaded connection
• RoHS-compliant designs
online:
u
Silencer
UC
PE
G1/8,
G1/4,
M5,
M7,
QS-3,
QS-4,
QS-6,
QS-8,
QS-10
58 ... 68 dB(A)
• Design with push-in sleeve for push-in
fitting QS or threaded connection for
solenoid valves CPE
• Plastic design
online:
uc
Silencer
UO
PE
G1/8,
G1/4,
M7
• Special minimal resistance silencer
• For vacuum generator VN
• Facilitates trouble-free operation
online:
uo
124
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1717
1...,116,117,118,119,120,121,122,123,124,125 127