Pneumatic connection technology >
Spiral tubing
Type
O.D.
I.D.
Working
length
Temperature-
dependent
operating
pressure
Ambient
temperature Description
Spiral plastic
tubing, DUO
spiral plastic
tubing
PUN-S,
PUN-S-DUO
4 ... 12 mm 2.6 ... 8 mm 0.5 ... 6 m -0.95 ... 10 bar -35 ... 60°C
• Highly flexible plastic tubing
• Suitable for use with energy chains
• Polyurethane
• High resistance to UV radiation, stress
cracks
• Operating media: compressed air,
vacuum
• Designed as DUO tubing
online:
Spiral plastic
tubing
PUN-SG
9.5 ... 11.7 mm 6.4 ... 7.9 mm 2.4 ... 6 m -0.95 ... 15 bar -40 ... 60°C
• Pre-assembled with captive rotatable
fittings
• Polyurethane, nickel-plated brass,
polyacetal
• High resistance to microbes,
hydrolysis
• Operating media: compressed air,
vacuum
online:
Spiral plastic
tubing
PPS
6.3 ... 7.8 mm 4.7 ... 6.2 mm 7.5 ... 15 m -0.95 ... 21.2
bar
-30 ... 80°C
• Pre-assembled with 2 rotatable
fittings and captive OL sealing rings
• Polyamide, brass, galvanised steel
• Operating media: compressed air,
vacuum, water
• Suitable for use with energy chains
• High resistance to microbes
• RoHS-compliant
online:
pps
Push-in fittings
Type
Pneumatic
connection
Pneumatic
connection,
outlet
Operating
pressure
Temperature-
dependent
operating
pressure
Ambient
temperature Description
Push-in fitting
QSM, QSM-I,
QSMF, QSMP,
QSMS, QSMC,
QSM-H, QSMC-H,
QSML, QSMLL,
QSMLV-I,
QSMLLV-I,
QSML-H, QSMT,
QSMTL, QSMX,
QSMY
Male thread
G1/8, M3, M5,
M6, M6x0.75,
M7, M8x0.75,
R1/8,
Female thread
M3, M5,
Push-in sleeve
QS-3, QS-4,
QS-6,
For tubing O.D.
3, 4, 6 mm
For tubing O.D.
3, 4, 6 mm
-0.95 ... 14 bar -10 ... 80°C
• Quick Star, mini
• Compact for maximum component
density in confined spaces
• Male or female thread with external
or internal hex
• Push-in fitting
• Push-in connector
• Push-in bulkhead fitting
• Push-in cap
• Push-in connector with push-in sleeve
• Blanking plug
online:
qsm
Push-in fitting
QSM-B, QSM-B-I,
QSML-B, QSMT-B
Male thread
M3, M5, M6,
M7, R1/8,
For tubing O.D.
3, 4, 6 mm
For tubing O.D.
3, 4, 6 mm
-0.95 ... 10 bar -10 ... 60°C
• Quick Star, mini
• Compact for maximum component
density in confined spaces
• Male thread with external or internal
hex
online:
114
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1414
1...,106,107,108,109,110,111,112,113,114,115 117,118,119,120,121,122,123,124,125,126,...127