Pneumatic connection technology >
Push-in fittings
Type
Pneumatic
connection
Pneumatic
connection,
outlet
Operating
pressure
Temperature-
dependent
operating
pressure
Ambient
temperature Description
Push-in fitting
QS, QS-I, QSF,
QSS, QSS-F,
QSSF, QSC, QS-H,
QSH, QSC-H,
QSL, QSLL, QSLF,
QSLV-I, QSLV,
QSL-H, QSL-HL,
QST, QSTF, QSTL,
QSW, QSW-HL,
QSX, QSY, QSY-H,
QSYL, QSYLV,
QSYTF
Male thread
G1/8, G1/4,
G3/8, G1/2,
M5, R1/2,
R1/4, R1/8,
R3/8,
Female thread
G1/8, G1/8,
G3/4, G1/2,
Push-in sleeve
QS-4, QS-6,
QS-8, QS-10,
QS-12, QS-16,
For tubing O.D.
4, 6, 8, 10, 12,
16 mm
Female thread
G1/8, G1/8,
G3/4, G1/2,
For tubing O.D.
4, 6, 8, 10, 12,
16 mm
-0.95 ... 14 bar -10 ... 80°C
• Quick Star, standard
• Male or female thread with external
or internal hex
• Push-in fitting
• Push-in connector
• Push-in bulkhead fitting
• Push-in bulkhead connector with fixed
collar
• Push-in cap
• Push-in connector with push-in sleeve
• Push-in sleeve
• Blanking plug
online:
qs
Push-in fitting
QS-B, QS-B-I,
QSL-B, QSLL-B,
QST-B, QSTL-B,
QSY-B
Male thread
R1/8, R1/4,
R3/8, R1/2,
For tubing O.D.
4, 6, 8, 10, 12,
16 mm
For tubing O.D.
4, 6, 8, 10, 12,
16 mm
-0.95 ... 10 bar -10 ... 60°C
• Quick Star, standard
• Male thread with external or internal
hex
• Push-in fitting
• Push-in connector
online:
Push-in fitting
QS-F, QS-F-I,
QSF-F, QSSF-F,
QS-F-H, QSS-F,
QSH-F, QSC-F-H,
QSC-F-I, QSL-F,
QSLL-F, QST-F,
QSY-F
G1/8, G1/4,
G3/8, G1/2,
M5, M7,
Push-in sleeve
QS-4, QS-6,
QS-8, QS-10,
QS-12,
For tubing O.D.
8, 10, 12, 4, 6
mm
For tubing O.D.
8, 10, 12, 4, 6
mm
-0.95 ... 16 bar
0 ... 150°C
• Quick Star, metal
• Solid-metal push-in fitting with
chrome plated surface coating
• High corrosion resistance (corrosion
resistance class 3 according to Festo
standard 940070) and chemical
resistance
• Approved for use in the food and
beverage industry
• Male or female thread with external
or internal hex
• Push-in fitting
• Push-in bulkhead fitting
• Push-in fitting with push-in sleeve
• Push-in connector
• Push-in bulkhead connector
• Push-in connector with push-in sleeve
• Push-in sleeve
• Blanking plug
• Blanking screw
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
115
1414
1...,107,108,109,110,111,112,113,114,115,116 118,119,120,121,122,123,124,125,126,...127