Control technology and software >
Software tool
CoDeSys
CoDeSys for standardised
programming of embedded
devices to IEC 61131-3.
It makes your life easier
with simple commissioning,
fast programming and
parameterisation.
Advantages
• Hardware-neutral software platform
for quick and easy configuration,
programming and commissioning of
pneumatic and electrical automation
solutions
• Extensive module libraries for single or
multi-axis positioning motions
• The IEC 61131-3 standard means that
CoDeSys is flexible and open for all types
of control tasks
• Modular: offline and online functions,
as well as components for hardware
configuration and visualisation
• Convenient IEC function block extension
• Re-use of existing application parts
The CoDeSys parameterisation software
can be found on the website under Support
in the Support and Downloads area. Enter
CoDeSys as a search term here to retrieve it.
Controllers
Type
Operating voltage CPU data
Type of fieldbus
interface
Ethernet, connector
plug
Description
Controller
CECX-M1
19.2 - 30 VDC,
24 VDC +25%/-15%
64 MB DRAM,
Processor 400 MHz
CAN bus,
Profibus master
DP-V1,
Profibus slave
DP-V0,
Profibus slave
DP-V1
8-pin,
Socket,
RJ45
• Motion controller with CoDeSys and
SoftMotion
• Programming to standard IEC 61131-3
• Three plug-in slots for optional
modules
online:
Controller
CECX-C1
19.2 - 30 VDC,
24 VDC +25%/-15%
64 MB DRAM,
Processor 400 MHz
CAN bus,
Profibus master
DP-V1,
Profibus slave
DP-V0,
Profibus slave
DP-V1
8-pin,
Socket,
RJ45
• Modular master controller with
CoDeSys
• Programming to standard IEC 61131-3
• Three plug-in slots for optional
modules
online:
Controller
FED-CEC
32-bit RISC
processor, 24 MHz,
Watchdog
CAN
RJ45
• Ethernet transmission speed 10 Mbps
• Plug-in card with processor module
• For installation in the operator units
FED-50 ... FED-5000
• Fieldbus interfaces CANopen
• CoDeSys programming software
provided by Festo
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
121
1616
1...,113,114,115,116,117,118,119,120,121,122 124,125,126,127