Pneumatic connection technology >
Push-in fittings
Type
Pneumatic
connection
Pneumatic
connection,
outlet
Operating
pressure
Temperature-
dependent
operating
pressure
Ambient
temperature Description
Push-in fitting
NPQM
G1/8, G1/4,
G3/8, G1/2,
M5, M7,
Push-in sleeve
QS-4, QS-6,
QS-8, QS-10,
QS-12,
For tubing O.D.
8, 10, 12, 4, 6
mm
For tubing O.D.
3, 4, 6, 8, 10,
12 mm
-0.95 ... 16 bar
-20 ... 70°C
• Low-cost metal variant
• Push-in connector with push-in sleeve
• Male or female thread with external
or internal hex
• Push-in bulkhead connector
• Housing made from nickel-plated
brass
• Push-in L-fitting
• Multiple distributor
• Push-in T-fitting
• Push-in T-connector
• Push-in Y-connector
online:
Push-in fitting
QS-V0, QSL-V0,
QST-V0
G1/8, G1/4,
G3/8, G1/2,
R1/8, R1/4,
R3/8, R1/2,
For tubing O.D.
8, 10, 12, 4, 6
mm
For tubing O.D.
8, 10, 12, 4, 6
mm
-0.95 ... 10 bar
0 ... 60°C
• Quick Star, flame-retardant
• For use in all areas where there is a
risk of fire
• Male thread with external hex
• Push-in fitting
• Push-in connector
online:
Self-
sealing/rotary
push-in fitting
QSK, QSSK,
QSKL, QSR, QSRL
Male thread
G1/8, G1/4,
G3/8, G1/2,
M5, R1/8,
R1/4, R3/8,
R1/2,
For tubing O.D.
8, 10, 12, 4, 6
mm
For tubing O.D.
8, 10, 12, 4, 6
mm
-0.95 ... 14 bar -10 ... 80°C
• Quick Star, standard
• Male thread with external hex
• Self-sealing push-in fitting
• Self-sealing push-in connector
• Push-in bulkhead fitting
• Rotary push-in fitting
online:
qsk
Threaded fittings
Type
Pneumatic
connection 1
Pneumatic
connection 2
Operating pressure
Ambient
temperature
Description
Threaded fitting
NPFB-S, QM,
NPFB-R, QMR,
NPFB-E, NPFB-D,
NPFB-R, SCM,
NPFB-L, NPFB-T,
NPFB-Y, NPFB-X
G1/8, G1/4, G3/8,
G1/2, G3/4, G1,
M5, M7,
R1/8, R1/4, R3/8,
R1/2, R3/4, R1
G1/8, G1/4, G3/8,
G1/2, G3/4, G1,
M5,
R1/8, R1/4, R3/8,
R1/2, R3/4, R1
-0.95 ... 40 bar
-20 ... 150°C
• Sleeve
• Reducing sleeve
• Extension
• Double nipple
• Reducing nipple
• Female bulkhead connector
• Fitting
• With male and female thread
online:
Blanking plug,
double nipple
B, D, E, ESK, SCM,
QM, QMR
G1/8, G1/4, G3/8,
G1/2, G3/4, G1,
M3, M5, M7,
R1/8, R1/4, R3/8,
R1/2
G1/8, G1/4, G3/8,
G1/2, G3/4, G1,
M3, M5, M7,
R1/8, R1/4, R3/8,
R1/2
• Blanking plug
• Reducing nipple
• Double nipple
• Bulkhead fitting
• Sleeve
• Reducing sleeve
• With male and female thread
online:
esk
116
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1414
1...,108,109,110,111,112,113,114,115,116,117 119,120,121,122,123,124,125,126,127