Electrical connection technology >
Plug connectors for valves
Type
Electrical connection
Connection cross section Protection class
Description
Plug socket
MSSD
3-pin,
4-pin,
Socket,
Angled socket,
Type A,
Type B,
Type C,
To DIN EN 175301-803,
To DIN EN 61984,
Round design,
Square design,
Square design MSC,
Square design MSE,
Square design MSEB,
Square design MSF,
Square design MSN1,
Square design MSN2,
Square design MSV
0.75 ... 1.5 mm2
IP40,
IP65,
IP67,
In assembled state,
To IEC 60529
For valves with F, D, N1, V, E, EB, N2, Y,
Z, ZB, ZC, MD-2, MH-2 solenoid coils
For connecting individual valves (for
valve terminal type 14)
Cable connection using clamping
screws, insulation displacement
technology or push-in connector
With or without LED
online:
Illuminating seal
MF-LD, MC-LD,
MV-LD, ME-LD,
MEB-LD
Type A,
Type B,
Type C,
To DIN EN 175301-803,
Square design MSC,
Square design MSE,
Square design MSEB,
Square design MSF,
Square design MSV
IP65
For mounting between the plug socket
and solenoid coil
The seal is illuminated yellow when
the power is switched on
For F, D, N1, V, E, EB solenoid coils
online:
120
/
...
Systems, solutions and expertise for the automotive industry and its suppliers Subject to change 2012/08
1515