Electrical connection technology >
Software tool
Configurator
Design a product with numerous features
reliably and quickly with the help of the
configurator.
Select all the required product features
step-by-step. The use of logic checks
ensures that only correct configurations are
available for selection.
The configurator is part of the electronic
catalogue and is not available as a separate
software program.
Universal connecting cables
Type
Electrical connection
Cable length
Description
Connecting cable
NEBU
4-pin/3-wire,
4-pin/3-pin,
4-pin/4-wire,
4-pin/5-pin,
5-pin/4-pin,
8-pin,
A-coded/A-coded,
Straight socket/cable,
Straight socket/straight plug,
Angled socket,
M12x1,
M12x1/M12x1,
M5x0.5/M12x1,
M5x0.5/M8x1,
M5x0.5/open end,
Straight plug/straight socket,
Square design/open end
0.1 ... 30 m
• Designs for static, standard, energy
chain and robot applications
• Design with switching status display
• Designs for connecting sensors and
actuators
online:
Plug socket with
cable
SIM
3-pin,
4-pin,
8-pin,
Straight socket,
Angled socket,
M12x1,
Clip-on
2 ... 10 m
• Easy-to-clean design approved for use
in the food industry
• Welding field-resistant design
• Design with clip-on socket
online:
sim
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
119
1515
1...,111,112,113,114,115,116,117,118,119,120 122,123,124,125,126,127