Control technology and software >
Controllers
Type
Operating voltage CPU data
Type of fieldbus
interface
Ethernet, connector
plug
Description
Controller
FED-CECCAN
32-bit RISC
processor, 24 MHz,
Watchdog
CAN
RJ45
• Ethernet transmission speed 10/100
Mbps
• Plug-in card with processor module
• For installation in the operator
units FED-400, FED-550, FED-700,
FED-1000, FED-2000, FED-5000
• Fieldbus interfaces CANopen
• CoDeSys programming software
provided by Festo
online:
Operator units, text-based
Type
Display
Display size
Recipe
memory
Ethernet
interface
No. of user
LEDs
No. of
function
keys
Description
Operator unit
FED-40, FED-50,
FED-60, FED-90
Mono-
chrome
LCD,
With back-
lighting
4 x 20
characters
16 KB
Optional, 10
MBd
5 ... 13
4 ... 12
• Straightforward designing of
human-machine dialogues
• Semi-graphical display of process
values makes them easier to read
• 4-line text display and operating
buttons
• Serial interface
• Recipe handling
• Password protection
online:
fed
Operator units, with touchscreen
Type
Display
Display size
Display resolution Ethernet interface Description
Operator unit
FED-301,
FED-400,
FED-501,
FED-550,
FED-700,
FED-770,
FED-1000,
FED-2000,
FED-3000,
FED-5000
Monochrome LCD,
Colour TFT
3.8",
4.3",
5.6",
5.7",
7",
7.5",
10.4",
12.1",
13.3",
15"
1/4 VGA, 320x240
pixels,
480x272 pixels,
SVGA, 800x600
pixels,
VGA, 640x480
pixels,
WVGA, 800x480
pixels,
WXGA, 1280x800
pixels,
XGA, 1024x768
pixels
100 MBd,
2nd Ethernet
interface, optional,
10 MBd,
RJ45 10/100 MBd,
Optional, 10 MBd
• Graphics-capable for maximum
flexibility when displaying processes
and data
• No programming effort in the PLC
program
• Convenient FED Designer WYSIWYG
design tool
• Shorter project planning thanks to
re-usable objects
• Trend display
• Program sequences display
• Can be connected to all FEC® units
• Extremely sturdy thanks to metal
housing
online:
fed
122
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1616
1...,114,115,116,117,118,119,120,121,122,123 125,126,127