Valves >
Proportional valves
Type
Valve function
Pneumatic
connection 1
Pressure regulation
range
Standard nominal
flow rate
Description
Proportional
pressure
regulator
MPPES
3-way proportional
pressure regulator,
closed
G1/8,
G1/4,
G1/2
0 ... 10 bar
• Piloted diaphragm regulator
• Setpoint value input as analogue
voltage or current signal
• Choice of pressure regulation ranges,
individual pressure regulation ranges
on request
• Electrical connection via plug, round
design to DIN 45326, M16 x 0.75,
8-pin
• Available with setpoint module
• See product documentation on our
website for standard nominal flow rate
online:
Proportional
directional
control valve
MPYE
5/3-way, closed
G1/8,
G1/4,
G3/8,
M5
100 ... 2,000 l/min • Regulated piston spool valve
• Analogue actuation
• Setpoint input as voltage signal (0 ...
10 V)
• Suitable for servopneumatic
applications with SPC200 and SPC11
online:
Process/media valves
Type
Design
Valve
function
Standard
nominal
flow rate
Flow rate Kv
Process
valve
connection
Actuation
type
Description
Ball valve
VAPB
2-way ball
valve
5.9 ... 1,414
m3/h
NPT1/4,
NPT3/8,
NPT1/2,
NPT3/4,
NPT1,
NPT1 1/4,
NPT1 1/2,
NPT2,
NPT2 1/2,
NPT3,
NPT4,
Rp1/4,
Rp3/8,
Rp1,
Rp1 1/4,
Rp1 1/2,
Rp1/2,
Rp3/4,
Rp2,
Rp2 1/2,
Rp3,
Rp4
Mechanical
• 2-way shut-off valve
• Brass design
• Mechanically actuated
• Manual actuation via accessories
• Connecting thread to DIN 2999
• Mounting flange to ISO 5211
• Centring attachment for easy
automation
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
79
99
1...,71,72,73,74,75,76,77,78,79,80 82,83,84,85,86,87,88,89,90,91,...127