Valves >
Angle seat valves
Type
Design
Valve
function
Standard
nominal
flow rate
Flow rate Kv
Process
valve
connection
Actuation
type
Description
Angle seat valve
VZXF
Poppet
valve with
spring
return
2/2-way,
single
solenoid,
closed
3,000 ...
50,700
l/min
2.8 ... 47.5
m3/h
G1/2,
G3/4,
G1,
G1 1/4,
G1 1/2,
G2,
NPT1/2,
NPT3/4,
NPT1,
NPT1 1/4,
NPT1 1/2,
NPT2
Pneumatic • Insensitive to steam or slightly
contaminated media
• No pressure differential required
between the input and output
• Low flow resistance
• No dead space
• Long service life
• Low maintenance
online:
Pneumatic directional control valves
Type
Design
Valve
function
Standard
nominal
flow rate
Flow rate Kv
Process
valve
connection
Actuation
type
Description
Pneumatic valve
VLX
Diaphragm
valve
2/2-way,
single
solenoid,
closed
2,400 ...
14,000
l/min
G1/4,
G3/8,
G1/2,
G3/4,
G2
Pneumatic • Poppet valve
• Indirectly actuated
• Brass design
• In-line mounting or via through-holes
online:
vlx
M5 Compact System
Type
Description
M5 Compact
System
MUFH, MFH,
JMFH, VL/O, J,
VL, JD, VZ, VZO,
OS, ZK, GRF, PE,
VPE, PEN, PZA,
PZV, PZVT
• Complete system offering control
components with all the functions
required for pneumatic sequence
controls
• Solenoid and pneumatic valves
• Time delay valves
• Logic components
• One-way flow control valves
• Pressure switch
• Pneumatic counters
• Pneumatic timers
• For control cabinet installation
• Fast replacement of components
online:
Control block for
two-hand start
ZSB
• Standard nominal flow rate: >50 l/min
• Nominal size: 4 mm
• Pneumatic connection: G1/8
• Safety component in accordance with
EU Machinery Directive
• Poppet valve
• Mounting thread or through-holes in
housing
online:
zsb
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
81
99
1...,73,74,75,76,77,78,79,80,81,82 84,85,86,87,88,89,90,91,92,93,...127