Valve terminals >
Software tool
Valve terminal selection
Find the right valve terminal quickly and
reliably with the help of the product finder.
Start the product finder via the blue icons
in the product tree. Select your technical
features on the left-hand side step-by-step;
the selection of suitable products on the
right-hand side is automatically updated to
reflect the chosen technical features.
The use of logic checks ensures that only
correct configurations are available for
selection.
The product finder for valve terminals is
part of the electronic catalogue and is not
available as a separate software program.
Standards-based valve terminals
Type
Width
Standard
nominal flow
rate
Max. no of
valve positions
Electrical
actuation
Valve terminal
design
Description
Valve terminal
VTIA
18 mm,
26 mm
400 ... 1,000
l/min
16
Individual
connection
Modular, valve
sizes can be
mixed
• Robust and flexible valve terminal to
ISO 15407-1
• Two valve sizes can be combined
• Wide range of individual electrical
connections
online:
Valve terminal
VTSA, VTSA-F
18 mm,
26 mm,
42 mm,
52 mm,
65 mm
400 ... 4,000
l/min
32 mm
Ethernet,
Fieldbus,
Multi-pin plug,
Integrated
controller
Modular, valve
sizes can be
mixed
• Robust and flexible valve terminal to
ISO 15407-2/ISO 5599-2
• Four valve sizes can be combined
• Integrated safety functions
online:
Universal valve terminals
Type
Width
Standard
nominal flow
rate
Max. no of
valve positions
Electrical
actuation
Valve terminal
design
Description
Valve terminal
MPA-S
10 mm,
20 mm
0 ... 700 l/min 64
Fieldbus,
Multi-pin plug,
Control block,
AS-interface,
CP installation
system
Modular, valve
sizes can be
mixed
• Compact dimensions
• Two valve sizes can be combined
• Strong communication options thanks
to serial linking
online:
Valve terminal
MPA-L
10 mm
0 ... 360 l/min 32 mm
Fieldbus,
Multi-pin plug,
Control block,
Electrical
terminal CPX
Modular, valve
sizes can be
mixed
• Highly modular and versatile
• Easily expandable in single steps
• Plastic sub-bases
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
83
1010
1...,75,76,77,78,79,80,81,82,83,84 86,87,88,89,90,91,92,93,94,95,...127