Sensors >
Proximity sensors, round design
Type
Electrical
connection
Operating voltage
range DC
Switching element
function
Switching output
Description
Proximity sensor
SMTO-4U
3-wire,
3-pin,
Cable,
M12x1,
M8x1,
Plug
10 ... 30 V
N/O contact
NPN,
PNP
• Measuring principle:
magneto-inductive
• Cable length 2.5 m
• U-shaped housing
online:
Position sensors
Type
Design
Position measuring
range
Analogue output
Electrical
connection
Description
Position
transmitter
SMAT-8E
For T-slot
0... 50 mm
0 - 10 V,
0 - 20 mA
4-pin,
M8x1,
Plug
• Method of measurement: magnetic
• Insertable in the slot lengthwise
• Current and voltage signal at the
analogue output
• Variant with cable attributes suitable
for use with energy chains and robots
• LED status display
• Cable length 2.5 m, 5 m
online:
Position
transmitter
SMAT-8M
For T-slot
0 ... 40 mm
0 - 10 V
4-pin,
Cable with plug,
M8x1,
Rotatable thread
• Method of measurement: magnetic
• Insertable in the slot from above,
central clamping
• Displacement-proportional analogue
output signal
• Variant with cable attributes suitable
for use with energy chains and robots
• LED status display
• Cable length 0.3 m
online:
Pressure and vacuum sensors
Type
Pressure
measuring
range
Switching
element
function
Pneumatic
connection
Electrical
connection
Display type Description
Pressure switch,
vacuum switch
PEV, VPEV
-1 ... 10 bar
Changeover
switch
G1/4,
G1/8,
M5
4-pin,
Type A,
M12x1,
M8x1,
Screw
terminal,
Plug,
To DIN 43650,
To EN 60947-
5-2,
Round design,
Square design
• Mechanical pressure and vacuum
switch
• Adjustable switching point
• Screw-in, via through-holes or via
H-rail
• Visual scale for pressure adjustment
• Certification: CCC
online:
pev
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
89
111
1...,81,82,83,84,85,86,87,88,89,90 92,93,94,95,96,97,98,99,100,101,...127