Valves >
Process/media valves
Type
Design
Valve
function
Standard
nominal
flow rate
Flow rate Kv
Process
valve
connection
Actuation
type
Description
Ball valve
VZBA
2-way ball
valve,
3-way ball
valve,
L-hole,
T-hole
2/2-way,
3/2-way
7 ... 1,414
m3/h
Rp1/4,
Rp3/8,
Rp1/2,
Rp3/4,
Rp1,
Rp1 1/4,
Rp1 1/2,
Rp2,
Rp2 1/2,
Rp3,
Rp4,
Weld-on
ends/w-
eld-on ends
Mechanical
• 2 or 3-way shut-off valve
• Stainless steel design
• Mechanically actuated
• Manual actuation via accessories
• Connecting thread to DIN 2999 or DIN
ISO 228-1
• Mounting flange to ISO 5211
• Centring attachment for easy
automation
online:
Ball valve
VZPR
2-way ball
valve,
Quarter turn
actuator
2/2-way
Rp1/4,
Rp3/8,
Rp1/2,
Rp3/4,
Rp1,
Rp1 1/4,
Rp1 1/2,
Rp2,
Rp2 1/2,
Rp3,
Rp4
Electric,
Pneumatic
• Combination of quarter turn actuator,
double-acting and 2-way shut-off
valve
• Flow is fully opened or closed in both
directions
• Brass or stainless steel design
• Port pattern to Namur VDI/VDE3845
online:
Electrical directional control valves
Type
Design
Valve
function
Standard
nominal
flow rate
Flow rate Kv
Process
valve
connection
Actuation
type
Description
Solenoid valve
MN1H-2
Diaphragm
valve
2/2-way,
single
solenoid,
closed
2,000 ...
30,500
l/min
G1/4,
G3/8,
G1/2,
G3/4,
G1,
G1 1/2
Electric
• Poppet valve
• Brass design
• Adjustable closing cushioning
• In-line mounting or via through-holes
• Operating voltage 24 V DC, 110/230
V AC (50 ... 60 Hz)
• Electrical connection via plug, square
design to EN 175301-803, type A
online:
Solenoid valve
VZWM
Poppet
valve with
diaphragm
seal
2/2-way,
single
solenoid,
closed
1,400 ...
31,000
l/min
1.6 ... 39
m3/h
G1/4,
G3/8,
G1/2,
G3/4,
G1,
G1 1/4,
G1 1/2,
G2
Electric
• Diaphragm valve
• Indirectly actuated
• Brass or special steel casting design
• Wide range of coils
• Electrical connection via solenoid
armature tube system 8 or 13
• Voltage 24 V DC, 110, 230 V AC
online:
80
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
99
1...,72,73,74,75,76,77,78,79,80,81 83,84,85,86,87,88,89,90,91,92,...127