Valves >
M5 Compact System
Type
Description
Counter
PZA, PZV
• Mechanical counter with pneumatic
drive
• Through-holes in housing or front
panel mounting
• Reset via pushbutton or pneumatic
signal
• Available with protective cap
online:
pza
Timer
PZVT
• Mechanical sequence counter with
pneumatic drive
• Adjustable delay time
• Front panel mounting
• Mounting on G or H rails
• Available with protective cap
online:
OR gate
OS
• Valve function: OR function
• Logic valve
• Pneumatic control system
• Mounting via through-holes
online:
os
Logic component
ZK
• Valve function: AND function
• Dual-pressure valve
• Connects two input signals in the AND
operation
• Mounting via through-holes
online:
zk
Time delay valve
VZA, VZOA, VZB,
VZOB
• Time delay infinitely adjustable
• Max. 30 s time delay
• Mounting via through-hole or front
panel mounting
online:
vza
Customised components – for your specific requirements
Valves with customised
designs
Can't find the valve you
need in our catalogue?
We can offer you customised
components that are
tailored to your specific
requirements – from minor
product modifications to
complete new product
developments.
Common product modifications:
• Coatings for special ambient conditions
• Customised cables: length, pin
allocation, pre-assembled with plug
• Modified actuating elements
• Modified connecting thread
• Modified valve sub-bases
Many additional variants are possible. Ask
your Festo sales engineer, who will be happy
to help.
Further information on customised
components can be found on your local
website at
82
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
99
1...,74,75,76,77,78,79,80,81,82,83 85,86,87,88,89,90,91,92,93,94,...127