Sensors >
Software tool
Configurator
Design a product with numerous features
reliably and quickly with the help of the
configurator.
Select all the required product features
step-by-step. The use of logic checks
ensures that only correct configurations are
available for selection.
The configurator is part of the electronic
catalogue and is not available as a separate
software program.
Proximity sensors, for T-slot
Type
Electrical
connection
Operating voltage
range DC
Switching element
function
Switching output
Description
Proximity sensor
SME-8, SME-8M,
SME-8-SL,
SME-8-FM
2-wire,
2-pin,
3-wire,
3-pin,
Cable,
Cable with plug,
M12,
M8x1,
Snap-on flange,
Plug,
Rotatable thread,
Open end
0 ... 230 V
N/O contact,
N/C contact
Contacting, bipolar,
Without LED
function
• Method of measurement: magnetic
reed
• Screw-clamped or clamped in slot,
insertable in the slot from above or
lengthwise
• Cable length 0.3, 2.5, 5, 7.5, 0.2 ...
10 m
• Variant suitable for use with energy
chains and robots
• SME-8-...-S6: heat-resistant design
online:
Proximity sensor
SMT-8, SMT-8G,
SMT-8M,
SMT-8-SL
2-wire,
2-pin,
3-wire,
3-pin,
Cable,
Cable with plug,
M12,
M12x1,
M8x1,
Snap-on flange,
Plug,
Rotatable thread,
Open end
5 ... 30 V
NAMUR,
N/O contact,
N/C contact,
N/C or N/O contact,
switchable
NPN,
NAMUR,
PNP,
PNP/NPN,
switchable,
Non-contacting,
2-wire
• Method of measurement:
magneto-resistive
• Secured with screw or clamped,
insertable in the slot from above or
lengthwise
• Electrical connection via open cable
end, plug M5, M8, M12
• Cable length 0.3, 2.5, 5, 7.5, 0.2 ...
30 m
• Selected types acc. to ATEX directive
for explosive atmospheres
• Suitable for use with energy chains
and robots
online:
Proximity sensor
SMTO-8E
3-wire,
3-pin,
Cable,
M12x1,
M8x1,
Plug
10 ... 30 V
N/O contact
NPN,
PNP
• Sturdy sensor in block design
• Method of measurement:
magneto-resistive
• Plug integrated in housing
• LED switching status display
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
87
111
1...,79,80,81,82,83,84,85,86,87,88 90,91,92,93,94,95,96,97,98,99,...127