Sensors >
Proximity sensors, for T-slot
Type
Electrical
connection
Operating voltage
range DC
Switching element
function
Switching output
Description
Proximity sensor
SMTSO-8E
3-pin,
M12x1,
Plug
10 ... 30 V
N/O contact
NPN,
PNP
• Sturdy sensor in block design
• Welding field immune design
• Measuring principle:
magneto-inductive
• Plug integrated in housing
• LED switching status display
online:
Proximity sensors, for C-slot
Type
Electrical
connection
Operating voltage
range DC
Switching element
function
Switching output
Description
Proximity sensor
SME-10,
SME-10M,
SME-10F
2-wire,
2-pin,
3-wire,
3-pin,
Cable,
Cable with plug,
M12,
M8x1,
Snap-on flange,
Plug,
Rotatable thread,
Open end
0 ... 230 V
N/O contact,
N/C contact
Contacting, bipolar,
Without LED
function
• Method of measurement: magnetic
reed
• Clamped in C-slot, insertable in the
slot from above or lengthwise
• Cable length 0.3, 2.5 m
online:
Proximity sensor
SMT-10,
SMT-10M,
SMT-10F,
SMT-10G
2-wire,
2-pin,
3-wire,
3-pin,
Cable,
Cable with plug,
M12,
M12x1,
M8x1,
Snap-on flange,
Plug,
Rotatable thread,
Open end
5 ... 30 V
NAMUR,
N/O contact,
N/C contact,
N/C or N/O contact,
switchable
NPN,
NAMUR,
PNP,
PNP/NPN,
switchable,
Non-contacting,
2-wire
• Method of measurement:
magneto-resistive
• Clamped in C-slot, insertable in the
slot from above or lengthwise
• Cable length 0.3, 2.5 m
online:
Proximity sensors, round design
Type
Electrical
connection
Operating voltage
range DC
Switching element
function
Switching output
Description
Proximity sensor
SMEO-4U
2-wire,
3-wire,
3-pin,
Cable,
M12x1,
M8x1,
Plug
0 ... 250 V
N/O contact
Contacting,
Contacting, bipolar,
Without LED
function
• Method of measurement: magnetic
reed
• Cable length 2.5, 5 m
• U-shaped housing
online:
Proximity sensor
CRSMEO-4
3-wire,
Cable
12 ... 30 V
N/O contact
Contacting, bipolar • Corrosion-resistant design
• Method of measurement: magnetic
reed
• Cable length 2.5 m
• Straight housing
online:
88
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
111
1...,80,81,82,83,84,85,86,87,88,89 91,92,93,94,95,96,97,98,99,100,...127