Valve terminals >
Universal valve terminals
Type
Width
Standard
nominal flow
rate
Max. no of
valve positions
Electrical
actuation
Valve terminal
design
Description
Valve terminal
MPA-F
10 mm,
20 mm
0 ... 900 l/min 64
Fieldbus,
Multi-pin plug,
Control block
Modular, valve
sizes can be
mixed
• Optimised for high flow rates
• Two valve sizes can be combined
• Strong communication options thanks
to serial linking
online:
Valve terminal,
Compact
Performance
CPV
10 mm,
14 mm,
18 mm
0 ... 1,600
l/min
8
AS-interface,
CP installation
system,
Individual
connection,
Fieldbus,
Multi-pin plug
Fixed grid
• Cubic design: maximum performance
in the minimum of space
• Three sizes
• Wide range of connection and
mounting options
online:
cpv
Electrical peripherals
Type
Max. no. of inputs Max. no. of outputs
No. of module
positions
Electrical actuation Description
Electrical
terminal
CPX
Digital 512,
Analogue 32
Digital 512,
Analogue 18
Max. 9 electric
input/output
modules
Fieldbus,
Integrated
controller
• Centralised, decentralised, hybrid
installation system with maximum
modularity and flexibility
• IP65 and IP67 or IP20
• Choice of plastic or metal housing
with individual linking
• Open to common fieldbus protocols
and Ethernet
• Integrated diagnostic and service
function
• Operating modes: stand-alone as
remote I/O or with valve terminals
CPA, MPA, VTSA/VTSA-F
online:
cpx
CP installation
system
CTEC
128
128
Max. 4 installation
strings,
Max. 4 CP modules
per string
Fieldbus,
Integrated
controller
• Complete concept for decentralised
machine and system structure
• Combination of centralised and
decentralised installation possible
with electrical terminal CPX
• Decentralised pneumatic components
and sensors for fast processes
• Centralised electrical components for
fieldbus and common power supply
• With valve terminal CPV, CPA, MPA,
CPV-SC
online:
AS-interface®
components
ASI
496
496
AS-interface
• Accessories for AS-interface
installation system
• Modules for actuation of individual
valves ASI-EVA
• Cable distributor ASI-KVT
• Addressing device ASI-PRG-ADR
• Compact I/O modules (IP65, IP67)
• AS-interface power supply unit SVG..
online:
84
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1010
1...,76,77,78,79,80,81,82,83,84,85 87,88,89,90,91,92,93,94,95,96,...127